Stainless steel swivel Castors with lock hole fastening, polyurethane wheel

Stainless steel swivel Castors with lock hole fastening, polyurethane wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Stainless steel standard series IV
・Rim material: Polyamide
・Tread material: Polyurethane
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 100-270

[Features]
・castor series Ⅳ:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/..)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PUBK-080-K-1
L-IV-PUBK-100-K-1
L-IV-PUBK-125-K-1
L-IV-PUBK-160-K-1
L-IV-PUBK-200-K-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

20.48 €

1 5 Days 803010010832720.5

21.63 €

1 5 Days 1003013012832820.6

23.99 €

1 5 Days 125351301553294.50.85

46.57 €

1 5 Days 16040270197521321.7

53.07 €

1 5 Days 20050270240491492.1

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Bolt hole Ø(mm) 12
Rim material Polyamide Tread material Polyurethane Housing classification Stainless steel standard series IV

Tech Support