Stainless steel swivel Castors with back hole attachment and double stop, polyurethane wheel

Stainless steel swivel Castors with back hole attachment and double stop, polyurethane wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Stainless steel standard series IV
・Rim material: Polyamide
・Tread material: Polyurethane
・Stop Type: DS-N (double stop in the wake)
・Wheel diameter(mm): 80-200
・Wheel width(mm): 30-50
・Load capacity dynamic(kg): 100-270

Resistance to a wide range of chemicals, oils and greases makes this wheel a versatile all-rounder.
The low abrasion properties of the wheel leave no marks on floors.
High load capacity, cut resistance and low rolling resistance round off the package.

[Features]
Wheel series PUBK:
・Wheel body made of polyamide with stainless steel ball bearings
・Tread made of polyurethane crowned, approx. 95° Shore A
Housing series IV:
・Standard stainless steel housing with 2-fold ball bearings in the clevis head.
・All housing parts, including the axle bolt, are made of rust-resistant materials.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-PUBK-080-K-1-DSN
L-IV-PUBK-100-K-1-DSN
L-IV-PUBK-125-K-1-DSN
L-IV-PUBK-160-K-1-DSN
L-IV-PUBK-200-K-1-DSN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Swivel Radius
(mm)
Weight
(kg)

28.02 €

1 5 Days 8030100108321110.6

29.80 €

1 5 Days 10030130128321110.75

32.88 €

1 5 Days 1253513015532-0.95

61.72 €

1 5 Days 16040270197521501.9

70.57 €

1 5 Days 20050270240491502.3

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Bolt hole Ø(mm) 12
Rim material Polyamide Tread material Polyurethane Stop Type DS-N (double stop in the wake)
Housing classification Stainless steel standard series IV

Tech Support