Stainless steel swivel Castors with heat resistant rubber wheel

Stainless steel swivel Castors with heat resistant rubber wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Stainless Steel
・Rim material: Plastic
・Tread material: Solid rubber heat resistant
・Tread color: Red
・Wheel diameter(mm): 100, 125
・Wheel width(mm): 30
・Load capacity dynamic(kg): 60, 80

[Features]
・castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-HGK-100-G-3-ROT
L-IV-HGK-125-G-3-ROT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Swivel Radius
(mm)
Weight
(kg)

48.75 €

1 5 Days 10060128820.8

63.07 €

1 5 Days 1258015594.51.25

Loading...

  1. 1

Basic information

Plate length(mm) 100 Plate width(mm) 80 Wheel width(mm) 30
Discharge swivel castor(mm) 32 Rolls and case type Steering housing Mounting type Mounting plate
Wheel bearing Bearing Housing Series Type IV (LF/BF) Bolt Hole Length(mm) 80
Housing material RR Stainless Steel Bolt hole width(mm) 60 Surface coating Stainless Steel
Screw hole(mm) 9 Number of wheels [piece] 1 Rim material Plastic
Tread material Solid rubber heat resistant electrically conductive none Tread color Red
Housing classification Stainless steel standard series IV Min. temperature resistance(° C) -40 Max. temperature resistance(° C) 250

Tech Support