Stainless steel swivel Castors with elastic polyurethane wheel

Stainless steel swivel Castors with elastic polyurethane wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Heavy stainless steel MV series
・Rim material: Polyamide
・Tread material: Elastic polyurethane
・Wheel diameter(mm): 80-200
・Wheel width(mm): 35-50
・Load capacity dynamic(kg): 130-450

[Features]
・castor series MV:
・extra heavy stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: LNC/..)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-MV-EPUK-080-K-3
L-MV-EPUK-100-K-3
L-MV-EPUK-125-K-3
L-MV-EPUK-160-K-3
L-MV-EPUK-200-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Bolt Hole Length
(mm)
Bolt hole width
(mm)
Screw hole
(mm)
Swivel Radius
(mm)
Weight
(kg)

59.92 €

1 5 Days 1008480351301084780609870.714

61.21 €

1 5 Days 10084100351801284780609970.864

66.34 €

1 5 Days 10084125402001565280609114.51.136

118.84 €

1 5 Days 132110160453002006010580121402.612

129.90 €

1 5 Days 132110200504502435910580121593.05

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Housing Series Type MV (LNC/BNC)
Rim material Polyamide Tread material Elastic polyurethane electrically conductive none
Housing classification Heavy stainless steel MV series Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support