Stainless steel swivel Castors with double stop and bolt hole, heat-resistant wheel

Stainless steel swivel Castors with double stop and bolt hole, heat-resistant wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing classification: Stainless steel standard series IV
・Rim material: Plastic
・Tread material: Solid rubber heat resistant
・Wheel diameter(mm): 100, 125
・Wheel width(mm): 30
・Load capacity dynamic(kg): 60, 80
・overall height(mm): 128, 155

[Features]
・castor series IV:
・standard stainless steel housing
・fork head with double ball bearing
・all mounted parts are resistant to rust and acid
・(old designation: RFL/...)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-IV-HGK-100-G-1-DSN-ROT
L-IV-HGK-125-G-1-DSN-ROT
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Swivel Radius
(mm)

55.89 €

1 5 Days 10060128111

70.46 €

1 5 Days 12580155-

Loading...

  1. 1

Basic information

Wheel width(mm) 30 Discharge swivel castor(mm) 32 Rolls and case type Steering housing
Mounting type Baack hole Wheel bearing Bearing Bolt hole Ø(mm) 12
Rim material Plastic Tread material Solid rubber heat resistant Housing classification Stainless steel standard series IV

Tech Support