Double heavy duty swivel Castors with polyurethane wheel

Double heavy duty swivel Castors with polyurethane wheel
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel
・Rim material: Molding
・Tread material: Polyurethane
・Wheel diameter(mm): 125-300
・Wheel width(mm): 35-70
・Load capacity dynamic(kg): 1000-4000

[Features]
・castor series HD:
・heavy welded steel construction, painted black
・fork head with sealed axial rib ball bearing
・and partially tapered roller bearing, can be lubricated
・(old designation: DLR)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-HD-PUZG-125-K-3
L-HD-PUZG-150-K-3
L-HD-PUZG-200-K-3
L-HD-PUZG-250-K-3
L-HD-PUZG-300-K-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Housing Series Type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Tread color Tread type Bearing shell type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Weight
(kg)

159.37 €

1 20 Days 175140125351000179.557HD-DLR/DBR140105Heavy steel welded constructionPainted1382Orangecylindricalhardened8118161058.03

248.73 €

1 5 Days 17017015040100021060-130130--13---------10.5

244.01 €

1 5 Days 20020020050220027070-160160--17---------20.1

479.03 €

1 5 Days 23023025060280032080-190190--19---------29.7

543.23 €

1 5 Days 23023030070400037585-190190--19---------41.6

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Mounting plate Wheel bearing Ball-bearing
Housing material RR Steel Clevis bearing type Clevis with axial deep groove ball bearing and tapered roller bearing Clevis connection screwed and welded
Rim material Molding Tread material Polyurethane electrically conductive none
Housing design welded Housing classification Heavy Duty Double Rollers HD

Tech Support