Fixed Castors with solid rubber wheel (B-IS-SGS-140-R)

Fixed Castors with solid rubber wheel B-IS-SGS-140-R

Click on this image to zoom in.

Click on this image to zoom in.

  • Fixed Castors with solid rubber wheel B-IS-SGS-140-R
  • Fixed Castors with solid rubber wheel B-IS-SGS-140-R

Product Details:

Manufacturer part number: B-IS-SGS-140-R

Brand: TORWEGGE

Price: 9.33

Delivery time: 4 Days


Technical Data:

Plate length: 115 mm

Plate width: 85 mm

Wheel diameter: 140 mm

Wheel width: 37 mm

Load capacity dynamic: 120 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B-IS-SGS-140-R

Part Number
B-IS-SGS-140-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
Number of wheels [piece] electrically conductive Tread type Max. temperature resistance
(° C)
Weight
(kg)

9.33 €

1 4 Days 1158514037120173IS (LI/BI)80Steel galvanized60Lightweight, pressed sheet steel housing, galvanizedgalvanized91nonecrowned601.6

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Roller bearing
Rim material Galvanized steel sheet Tread material Solid rubber Tread color Black
Housing classification Standard housing IL Min. temperature resistance(° C) -20

This page is Fixed Castors with solid rubber wheel, part number B-IS-SGS-140-R.
You can find the detail information about specifications and dimensions on part number B-IS-SGS-140-R.

Variation of this product

Part Number
B-IL-SGS-080-R-EC
B-IL-SGS-125-R-EC
B-IL-SGS-160-R-EC
B-IS-SGS-160-R
B-IS-SGS-180-R
B-IS-SGS-200-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
Number of wheels [piece] electrically conductive Tread type Max. temperature resistance
(° C)
Weight
(kg)

6.94 €

1 5 Days 10080803050100IL (LCW/BCW)80-60--9-electrically conductive-800.52

11.27 €

1 5 Days 1008012538100155IL (LCW/BCW)80-60--9-electrically conductive-800.92

19.61 €

1 5 Days 13511416040135190IL (LCW/BCW)105-75--11-electrically conductive-801.7

16.57 €

1 4 Days 13511416040135190IS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized111nonecrowned601.85

17.48 €

1 5 Days 13511418050170210IS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized111nonecrowned602.34

21.99 €

1 4 Days 13511420050205235IS (LI/BI)105Steel galvanized80Lightweight, pressed sheet steel housing, galvanizedgalvanized111nonecrowned602.9

Tech Support