Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B-HB-SEV-3.00-4-K-GP |
B-IP-SEV-3.00-4-K |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Plate length (mm) | Plate width (mm) | overall height (mm) | Mounting type | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
186.13 € | 1 | 5 Days | 175 | 140 | 305 | Mounting plate | - | HB (LP/BP) | 140 | - | 105 | - | ||
157.67 € | 1 | 5 Days | 230 | 125 | 293 | - | Ball-bearing | IP (LL/LB (air) | 190 | Steel galvanized | 75 | Heavy steel welded construction |
Loading...
Wheel diameter(mm) | 250 | Wheel width(mm) | 85 | Load capacity dynamic(kg) | 260 |
---|---|---|---|---|---|
Rolls and case type | Fixed bracket | Screw hole(mm) | 15 | Rim material | Galvanized steel sheet |
Tread material | Elastic rubber | Housing classification | Heavy load series HL |
Configure
Basic Attributes
Plate length(mm)
Plate width(mm)
overall height(mm)
Mounting type
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Filter by standard shipping days
Optional Attributes