Fixed Castors with elastic polyurethane wheel, approx. 78° Shore A / Fixed bracket / Mounting plate / Ball-bearing (Part Numbers)

Fixed Castors with elastic polyurethane wheel, approx. 78° Shore A / Fixed bracket / Mounting plate / Ball-bearing

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Fixed bracket
・Mounting type: Mounting plate
・Wheel bearing: Ball-bearing
・Rim material: Aluminum, Molding
・Tread material: Elastic polyurethane
・Tread type: cylindrical
・Tread color: Blue

[Features]
castor series HB:
・heavy welded steel construction, galvanized
・fork head with axial rib ball bearing and tapered roller bearing, can be lubricated
・center pin screwed and secured (old designation: LP)
castor series IM:
・heavy steel plate housing, galvanized
・fork head with double ball bearing
・(old designation: LU)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-HB-EPUG-100-K
B-HB-EPUG-250-K
B-HB-EPUG-250-K-B80
B-HB-EPUG-300-K
B-IM-EPUA-100-K
B-IM-EPUA-125-K
B-IM-EPUA-160-K
B-IM-EPUA-180-K
B-IM-EPUA-200-K
B-IM-EPUA-250-K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Housing Series Type Bolt Hole Length
(mm)
Housing material RR Bolt hole width
(mm)
Material Description Housing Surface coating Screw hole
(mm)
panel thickness
(mm)
Number of wheels [piece] Rim material Tread material Housing design Tread color Tread type fork strength
(mm)
Overall height housing (to center axis)
(mm)
Axle bore housing
(mm)
Light width
(mm)
Housing classification Weight
(kg)

61.80 €

1 5 Days 13511010040300150HB (LP/BP)105-80--11--Molding---------3.7

192.60 €

1 5 Days 13511025050800295HB (LP/BP)105-80--11--Molding---------9.5

268.63 €

1 5 Days 17514025080950305HB (LP/BP)140-105--15--Molding---------14.7

297.24 €

1 5 Days 175140300751250355HB (LP/BP)140-105--15--Molding---------16.9

25.69 €

1 5 Days 1029010030200128IM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51AluminumElastic polyurethanedrawnBluecylindrical3.578843Medium weight housing IM0.95

38.95 €

1 5 Days 1029012540300155IM (LU/BU)80Steel galvanized60Medium weight, pressed housing, galvanizedgalvanized8.53.51AluminumElastic polyurethanedrawnBluecylindrical3.592.51053Medium weight housing IM1.2

60.93 €

1 5 Days 13511416050500200IM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541AluminumElastic polyurethanedrawnBluecylindrical41211263Medium weight housing IM2.3

67.13 €

1 5 Days 13511418050500235IM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541AluminumElastic polyurethanedrawnBluecylindrical4-1263Medium weight housing IM2.8

72.04 €

1 5 Days 13511420050600245IM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.541AluminumElastic polyurethanedrawnBluecylindrical41451263Medium weight housing IM3.05

100.49 €

1 5 Days 13511425050700-IM (LU/BU)105Steel galvanized80Medium weight, pressed housing, galvanizedgalvanized10.551AluminumElastic polyurethanedrawnBluecylindrical5172.51277Medium weight housing IM3.99

Loading...

  1. 1

Basic information

Rolls and case type Fixed bracket Mounting type Mounting plate Wheel bearing Ball-bearing
electrically conductive none

Tech Support