Configure

Apparatus rolls with back hole as a set

Apparatus rolls with back hole as a set

Mouse over image to enlarge

Part number:

Still undefined. 7 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Wheel bearing

Surface coating

Bolt hole Ø

(mm)

Clevis bearing type

Rim material

Tread material

Clevis bearing seal

Tread color

Bearing shell type

Housing classification

Min. temperature resistance

(° C)

Max. temperature resistance

(° C)

Weight

(kg)

Minimum order quantity
30
15
30
47
14
Bearing
-
12
-
-
Polyamide
without gasket ring
Black
-
-
-
-
1.32
1 pieces
40
18
35
61
24
Bearing
-
12
-
-
Polyamide
without gasket ring
Black
-
-
-
-
0.86
1 pieces
50
18
40
66
24
Bearing
-
12
-
-
Polyamide
without gasket ring
Black
-
-
-
-
0.92
1 pieces
50
18
40
70
25
Ball-bearing
-
10.2
-
Polypropylene
Thermoplastic
-
-
-
Apparatus rolls easily AL
-20
60
0.728
1 pieces
75
25
50
100
25
Ball-bearing
-
10.2
-
Polypropylene
Thermoplastic
-
-
-
Apparatus rolls easily AL
-20
60
1.108
1 pieces
50
18
40
70
25
Bearing
galvanized
10.5
Clevis with double ball bearing
Polypropylene
Thermoplastic
without gasket ring
Grey
not hardened
Apparatus rolls easily AL
-20
60
0.64
1 pieces
75
25
50
100
25
Bearing
galvanized
10.5
Clevis with double ball bearing
Polypropylene
Thermoplastic
without gasket ring
Grey
not hardened
Apparatus rolls easily AL
-20
60
0.88
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
48.34 €
( 57.52 € )
5 working days
29.34 €
( 34.91 € )
5 working days
30.01 €
( 35.71 € )
5 working days
13.37 €
( 15.91 € )
5 working days
17.10 €
( 20.35 € )
5 working days
8.81 €
( 10.48 € )
5 working days
11.66 €
( 13.88 € )
5 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Tread material: Polyamide, Thermoplastic
・Wheel diameter(mm): 30-75
・Wheel width(mm): 15, 18, 25
・Load capacity dynamic(kg): 30-50

[Features]
・lightweight, pressed steel sheet housing, galvanized
・fork head with double ball bearing