Configure
  • Wheel diameter(mm)
  • Wheel width(mm)
  • Load capacity dynamic(kg)
  • overall height(mm)
  • Discharge swivel castor(mm)
  • Bolt Hole Length(mm)
  • Bolt hole width(mm)
  • Surface coating
  • Est. shipping days
    • All
    • Within 4 working days

Apparatus rollsApparate double roll with thermoplastic wheels

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Bolt Hole Length

(mm)

Bolt hole width

(mm)

Surface coating

Weight

(kg)

Minimum order quantity
50
18
80
74
24
46
46
galvanized
0.26
1 pieces
75
25
100
102
31
-
-
-
0.518
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
3.95 €
( 4.70 € )
4 working days
6.90 €
( 8.21 € )
4 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Wheel diameter(mm): 50, 75
・Wheel width(mm): 18, 25
・Load capacity dynamic(kg): 80, 100

[Features]
・castor series AD, thermoplastic, plain bearings:
・Lightweight, pressed steel sheet housing, galvanized
・Fork head with double ball bearing
・wheels with thermoplastic tires and plain bearings
・(old designation: 1362)