Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-AL-PAA-050-G-1-DSN |
L-AL-PAA-075-G-1-DSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Load capacity dynamic (kg) | overall height (mm) | Swivel Radius (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|
3.27 € | 1 | 5 Days | 40 | 71 | 82 | 0.19 | ||
4.50 € | 1 | 5 Days | 50 | 101 | 91 | 0.274 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Bolt hole Ø(mm) | 10.2 | Rim material | Polyamide |
Tread material | Polyamide | electrically conductive | none | Housing design | drawn |
Housing classification | Apparatus rolls easily AL | Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 |