Apparatus double Castors with brakes as a set

Apparatus double Castors with brakes as a set

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Plastic
・Tread material: Polyamide, Polyurethane
・Wheel diameter(mm): 35, 40, 50
・Wheel width(mm): 10, 12, 13
・Load capacity dynamic(kg): 40, 50, 70

[Features]
Double rollers with threaded pin
・Wheel centre made of high quality black plastic with plain bearing
・DRKA series: hard wheel for soft floors (e.g. carpet)
・DRPU series with polyurethane running surface: soft wheel for hard floors (e.g. parquet)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-DRKA-35-2-M8-RF-VE20
L-DRKA-35-3
L-DRKA-35-3-RF
L-DRKA-40-2-M8-RF-VE20
L-DRKA-40-3
L-DRKA-40-3-RF
L-DRKA-50-2-M8-RF-VE20
L-DRKA-50-2-M10-RF-VE20
L-DRKA-50-3
L-DRPU-50-2-M10-RF-VE20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate length
(mm)
Plate width
(mm)
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Mounting type Bolt Hole Length
(mm)
Bolt hole width
(mm)
Surface coating Screw hole
(mm)
Number of wheels [piece] Tread material Swivel Radius
(mm)
electrically conductive Housing design Clevis bearing seal Tread color Tread type Stop screw adjustable Stop Type Dimensions of pin attachment
(mm)
Weight
(kg)

28.49 €

1 5 Days --3513704618Set screw-----Polyamide----Black--wheel lockM8 x 151.32

1.63 €

1 4 Days 40403513705118Mounting plate2929Without52--noneinjected--cylindrical---0.08

1.79 €

1 4 Days 40403513705118Mounting plate2929Without52-56noneinjectedwithout gasket ring-cylindricalYeswheel lock-0.084

23.74 €

1 5 Days --4010405316Set screw-----Polyamide----Black--wheel lockM8 x 151.24

1.37 €

1 4 Days 40404010405816Mounting plate2929Without52--noneinjected--cylindrical---0.074

1.64 €

1 4 Days 40404010405816Mounting plate2929-52-56noneinjectedwithout gasket ring-cylindricalNowheel lock-0.08

31.67 €

1 5 Days --5012506518Set screw-----Polyamide----Black--wheel lockM8 x 151.6

31.03 €

1 5 Days --5012506518Set screw-----Polyamide----Black--wheel lockM10 x 151.64

1.33 €

1 4 Days 40405012506918Mounting plate2929Without52--noneinjected--cylindrical---0.096

35.79 €

1 5 Days --5012506518Set screw-----Polyurethane-------wheel lockM10 x 151.76

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Wheel bearing Bearing Housing material RR Plastic

Tech Support