Apparatus double roll with back hole, two thermoplastic wheels

Apparatus double roll with back hole, two thermoplastic wheels
[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Grey
・Wheel diameter(mm): 50, 75
・Wheel width(mm): 18, 25
・Load capacity dynamic(kg): 80, 100

[Features]
・castor series AD, thermoplastic, plain bearings:
・Lightweight, pressed steel sheet housing, galvanized
・Fork head with double ball bearing
・wheels with thermoplastic tires and plain bearings
・(old designation: 1362)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
L-AD-TPGK-050-G-1
L-AD-TPGK-075-G-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(mm)
Wheel width
(mm)
Load capacity dynamic
(kg)
overall height
(mm)
Discharge swivel castor
(mm)
Slewing ring Ø
(mm)
Material Description Housing Surface coating Clevis bearing type Clevis bearing seal Tread type Bearing shell type fork strength
(mm)
Weight
(kg)

3.96 €

1 4 Days 5018807424--------0.22

6.88 €

1 4 Days 75251001023155.2Lightweight, pressed sheet steel housing, galvanizedgalvanizedClevis with double ball bearingwithout gasket ringcrownednot hardened20.39

Loading...

  1. 1

Basic information

Rolls and case type Steering housing Mounting type Baack hole Wheel bearing Bearing
Housing material RR Steel galvanized Bolt hole Ø(mm) 10.2 Number of wheels [piece] 2
Clevis connection riveted Rim material Polypropylene Tread material Thermoplastic
electrically conductive none Housing design drawn Tread color Grey
Housing classification Apparatus Double Rollers AD Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support