Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-AD-PAA-050-G-1 |
L-AD-PAA-075-G-1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
3.44 € | 1 | 4 Days | 50 | 19 | 80 | 74 | 24 | 0.234 | ||
5.09 € | 1 | 4 Days | 75 | 25 | 100 | 102 | 31 | 0.416 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Bolt hole Ø(mm) | 10.5 | Number of wheels [piece] | 2 |
Clevis bearing type | Clevis with double ball bearing | Clevis connection | riveted | Rim material | Polyamide |
Tread material | Polyamide | electrically conductive | none | Housing design | drawn |
Tread color | Black | Housing classification | Apparatus Double Rollers AD | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 80 |