Configure

Apparatus double roller with brake, two polyamide wheels

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Wheel diameter

(mm)

Wheel width

(mm)

Load capacity dynamic

(kg)

overall height

(mm)

Discharge swivel castor

(mm)

Slewing ring Ø

(mm)

Material Description Housing

Surface coating

Swivel Radius

(mm)

Clevis bearing seal

Tread type

Bearing shell type

Stop screw adjustable

Light width

(mm)

Weight

(kg)

Minimum order quantity
50
19
80
74
24
44
Lightweight, pressed sheet steel housing, galvanized
galvanized
85
without gasket ring
cylindrical
not hardened
No
45
0.25
1 pieces
75
25
100
102
31
-
-
-
-
-
-
-
-
-
0.49
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
4.59 €
( 5.46 € )
4 working days
6.69 €
( 7.96 € )
4 working days

More Information

Basic information

[Specifications]
・Rolls and case type: Steering housing
・Housing material RR: Steel galvanized
・Rim material: Polyamide
・Tread material: Polyamide
・Tread color: Black
・Wheel diameter(mm): 50, 75
・Wheel width(mm): 19, 25
・Load capacity dynamic(kg): 80, 100
・Stop Type: DS-N (double stop in the wake)

[Features]
・castor series AD, polyamide, plain bearing:
・lightweight,pressed steel sheet housing, galvanized
・fork head with double ball bearing
・polyamide wheels, plain bearing
・(old designation: 1365)