Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
L-AD-PAA-050-G-3 |
L-AD-PAA-075-G-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel diameter (mm) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
3.61 € | 1 | 4 Days | 50 | 19 | 80 | 74 | 24 | 0.27 | ||
5.97 € | 1 | 4 Days | 75 | 25 | 100 | 102 | 31 | 0.496 |
Loading...
Plate length(mm) | 60 | Plate width(mm) | 60 | Rolls and case type | Steering housing |
---|---|---|---|---|---|
Mounting type | Mounting plate | Wheel bearing | Bearing | Housing Series Type | AD (1362/1360/1365) |
Housing material RR | Steel galvanized | Hole picture apparatus rolls(mm) | 38x38 to 48x48 | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized |
Surface coating | galvanized | Number of wheels [piece] | 2 | Clevis bearing type | Clevis with double ball bearing |
Clevis connection | riveted | Housing design | drawn | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 80 |