Part number:
possible part numbers found.Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
39.23 € ( 46.68 € ) | 4 working days |
40.80 € ( 48.55 € ) | 4 working days |
43.05 € ( 51.23 € ) | 4 working days |
45.09 € ( 53.66 € ) | 4 working days |
48.00 € ( 57.12 € ) | 4 working days |
76.90 € ( 91.51 € ) | 4 working days |
50.23 € ( 59.77 € ) | 4 working days |
53.83 € ( 64.06 € ) | 21 working days |
59.89 € ( 71.27 € ) | 4 working days |
66.36 € ( 78.97 € ) | 4 working days |
44.17 € ( 52.56 € ) | 20 working days |
46.86 € ( 55.76 € ) | 4 working days |
50.47 € ( 60.06 € ) | 4 working days |
53.59 € ( 63.77 € ) | 4 working days |
63.67 € ( 75.77 € ) | 4 working days |
58.07 € ( 69.10 € ) | 4 working days |
98.85 € ( 117.63 € ) | 4 working days |
61.65 € ( 73.36 € ) | 4 working days |
67.05 € ( 79.79 € ) | 4 working days |
76.02 € ( 90.46 € ) | 4 working days |
87.23 € ( 103.80 € ) | 4 working days |
53.13 € ( 63.22 € ) | 20 working days |
56.27 € ( 66.96 € ) | 20 working days |
60.76 € ( 72.30 € ) | 4 working days |
64.80 € ( 77.11 € ) | 20 working days |
70.85 € ( 84.31 € ) | 20 working days |
126.02 € ( 149.96 € ) | 4 working days |
101.35 € ( 120.61 € ) | 4 working days |
81.37 € ( 96.83 € ) | 4 working days |
95.51 € ( 113.66 € ) | 4 working days |
108.98 € ( 129.69 € ) | 4 working days |
[Specifications]
・Pipe diameter(mm): 63.5, 89, 108
・Pipe wall thickness(mm): 1.8, 2.9, 3.25
・Roll length(mm): 200-1150
・Shaft length(mm): 226-1182
・Material shaft: Steel
[Features]
・Standard bulk material support roller. Tube: Welded idler tube painted red. Bearing: Deep-drawn sheet steel base welded directly to the tube. Welded directly to the tube. Multiple labyrinth seal to protect the precision ball bearing