• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Vulkollan bandage, about 92 ° Shore A, tire seat cylindrical

Vulkollan bandage, about 92 ° Shore A, tire seat cylindrical

Product Details:

Manufacturer part number: VUZS-150-65-B100

Brand: TORWEGGE

Price: 115.86

Delivery time: 20 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VUZS-150-65-B100

Part Number
VUZS-150-65-B100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

115.86 €

1 20 Days

Loading...

  1. 1

Basic information

Wheel width(mm) 65 Load capacity dynamic(kg) 825 Tread material Vulkollan
Tread color Natural color Tread type cylindrical Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 90 Weight(kg) 1.72

This page is Vulkollan bandage, about 92 ° Shore A, tire seat cylindrical, part number VUZS-150-65-B100.
You can find the detail information about specifications and dimensions on part number VUZS-150-65-B100.

Tech Support