Solid rubber wheel, sheet steel rim (SGS-125-38-44-R15)

Solid rubber wheel, sheet steel rim SGS-125-38-44-R15

Click on this image to zoom in.

Click on this image to zoom in.

  • Solid rubber wheel, sheet steel rim SGS-125-38-44-R15
  • Solid rubber wheel, sheet steel rim SGS-125-38-44-R15
  • Solid rubber wheel, sheet steel rim SGS-125-38-44-R15
  • Solid rubber wheel, sheet steel rim SGS-125-38-44-R15
  • Solid rubber wheel, sheet steel rim SGS-125-38-44-R15

Product Details:

Manufacturer part number: SGS-125-38-44-R15

Brand: TORWEGGE

Price: 4.02

Delivery time: 4 Days


Technical Data:

Wheel diameter: 125 Ø

Wheel width: 38 mm

Load capacity dynamic: 100 kg

Rim material: Galvanized steel sheet

Electrically conductive: none


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SGS-125-38-44-R15

Part Number
SGS-125-38-44-R15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Electrically conductive Tread color Tread type Max. temperature resistance
(° C)
Weight
(kg)

4.02 €

1 4 Days 12538100Galvanized steel sheetnoneBlackcrowned600.464

Loading...

  1. 1

Basic information

Wheel bearing Roller bearing Tread material Solid rubber Min. temperature resistance(° C) -20

This page is Solid rubber wheel, sheet steel rim, part number SGS-125-38-44-R15.
You can find the detail information about specifications and dimensions on part number SGS-125-38-44-R15.

Variation of this product

Part Number
SGS-080-30-40-R12-EC
SGS-100-30-40-R12
SGS-100-30-40-R12-EC
SGS-125-38-50-R15
SGS-125-38-50-R15-EC
SGS-140-37-49-R20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Electrically conductive Tread color Tread type Max. temperature resistance
(° C)
Weight
(kg)

4.76 €

1 4 Days 803050Sheet steelelectrically conductiveBlackcrowned800.24

4.60 €

1 4 Days 1003070Galvanized steel sheetnoneBlackcrowned600.338

5.40 €

1 4 Days 1003070Sheet steelelectrically conductiveBlackcrowned800.318

5.36 €

1 4 Days 12538100Galvanized steel sheet-Blackcrowned600.516

8.51 €

1 4 Days 12538100Sheet steelelectrically conductiveBlackcrowned800.49

4.91 €

1 4 Days 14037120Galvanized steel sheetnoneBlackcrowned600.75

Tech Support