Thermoplastic wheel, optically like standard rubber wheel, without trace (STPK-200-48-58-R20)

Thermoplastic wheel, optically like standard rubber wheel, without trace STPK-200-48-58-R20

Click on this image to zoom in.

Click on this image to zoom in.

  • Thermoplastic wheel, optically like standard rubber wheel, without trace STPK-200-48-58-R20
  • Thermoplastic wheel, optically like standard rubber wheel, without trace STPK-200-48-58-R20
  • Thermoplastic wheel, optically like standard rubber wheel, without trace STPK-200-48-58-R20
  • Thermoplastic wheel, optically like standard rubber wheel, without trace STPK-200-48-58-R20

Product Details:

Manufacturer part number: STPK-200-48-58-R20

Brand: TORWEGGE

Price: 9.21

Delivery time: 4 Days


Technical Data:

Wheel diameter: 200 Ø

Wheel width: 48 mm

Load capacity dynamic: 205 kg

Wheel bearing: Roller bearing

Rim material: Polypropylene


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STPK-200-48-58-R20

Part Number
STPK-200-48-58-R20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Tread material Electrically conductive Tread color Tread type Weight
(kg)

9.21 €

1 4 Days 20048205Roller bearingPolypropyleneThermoplasticnoneBlackcylindrical0.918

Loading...

  1. 1

Basic information

Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

This page is Thermoplastic wheel, optically like standard rubber wheel, without trace, part number STPK-200-48-58-R20.
You can find the detail information about specifications and dimensions on part number STPK-200-48-58-R20.

Variation of this product

Part Number
STPK-100-32-40-R12-GRAU
STPK-125-35-50-R15
STPK-125-35-50-R15-GRAU
STPK-200-48-58-R20-GRAU
STPK-250-60-75-R25
STPK-400-73-75-K25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Tread material Electrically conductive Tread color Tread type Weight
(kg)

3.28 €

1 4 Days 1003270-------

4.74 €

1 4 Days 12535100Roller bearingPolypropyleneThermoplasticnoneBlackcylindrical0.308

4.46 €

1 4 Days 12535100Roller bearingPolypropyleneThermoplasticnoneGreycylindrical0.308

9.81 €

1 4 Days 20048205Roller bearingPolypropyleneThermoplasticnoneGreycylindrical0.92

13.50 €

1 4 Days --295---none-cylindrical1.55

46.10 €

1 4 Days 40073400Ball-bearingPolypropyleneThermoplasticnoneBlackcylindrical3.6

Tech Support