Thermoplastic wheel, threadguards, approx. 85 ° Shore A

Thermoplastic wheel, threadguards, approx. 85 ° Shore A

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Polypropylene
・Tread material: Thermoplastic
・Tread color: Grey
・Tread type: crowned, cylindrical
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 60

[Features]
・TPBK wheels:
・polypropylene wheel body with ball bearing
・temperature resistance: -20°C to 60°C
・grey thermoplastic rubber tread, approx. 85° shore A
・with thread guards to protect the ball bearing from dust and dirt

[Properties]
・runs quietly
・non-marking
・low rolling resistance
・(old designation: KO and TPK)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPBK-080-30-40-K08
TPBK-080-31-37-K08
TPBK-100-26-30-K08
TPBK-100-30-40-K08
TPBK-100-31-37-K08
TPBK-125-31-37-K08
TPBK-125-35-50-K08
TPBK-160-40-60-K12
TPBK-200-47-60-K12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Tread type Weight
(kg)

2.77 €

1 5 Days 803080nonecrowned0.144

4.29 €

1 20 Days 803170nonecrowned0.154

4.23 €

1 4 Days 1002565nonecylindrical0.176

3.30 €

1 4 Days 1003090-crowned0.206

5.14 €

1 4 Days 1003180nonecrowned0.208

5.51 €

1 4 Days 12531100nonecrowned0.264

4.01 €

1 4 Days 12535110nonecrowned0.276

10.05 €

1 4 Days 16040180nonecrowned0.56

13.98 €

1 4 Days 20047220nonecrowned0.896

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Polypropylene Tread material Thermoplastic
Tread color Grey Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support