Thermoplastic wheel with polypropylene rim (Part Numbers)

Thermoplastic wheel with polypropylene rim

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing, Bearing
・Rim material: Polypropylene
・Tread material: Thermoplastic, Santoprene
・Tread color: Grey
・Tread type: crowned
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 60

[Features]
・TPKH wheels:
・polypropylene wheel body with 2 ball bearings
・tread made of thermoplastic rubber, grey, approx. 85°shore A

[Properties]
・Runs quietly, non-marking
・higher load-carrying capacity than standard rubber
・minimal rolling resistance, shock-resistant
・(old designation:THKS)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPBK-050-19-22-K06-EC
TPBK-075-23-29-K06-EC
TPBK-100-25-29-K08-EC
TPKH-080-35-40-G12
TPKH-080-35-40-K12
TPKH-100-35-40-G12
TPKH-100-35-40-K12
TPKH-125-40-50-G15
TPKH-125-40-50-K15
TPKH-150-45-60-G20
TPKH-150-45-60-K20
TPKH-160-45-60-G20
TPKH-160-45-60-K20
TPKH-200-50-60-G20
TPKH-200-50-60-K20
TPKH-250-60-75-G25
TPKH-250-60-75-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Tread material Electrically conductive Tread color Tread type Weight
(kg)

4.58 €

1 4 Days 501840Ball-bearingThermoplasticelectrically conductiveGreycrowned0.048

8.62 €

1 4 Days 752550Ball-bearingThermoplasticelectrically conductiveGreycrowned0.09

12.94 €

1 4 Days 1002565Ball-bearingThermoplasticelectrically conductiveBlackcylindrical0.148

6.15 €

1 5 Days 8035120BearingSantoprenenoneGreycrowned0.122

7.73 €

1 5 Days 8035120Ball-bearingThermoplasticnoneGreycrowned0.166

6.52 €

1 5 Days 10035150BearingSantoprenenoneGreycrowned0.178

7.78 €

1 5 Days 10035150Ball-bearingThermoplasticnoneGreycrowned0.226

8.06 €

1 4 Days 12540200BearingSantoprenenoneGreycrowned0.326

10.22 €

1 5 Days 12540200Ball-bearingThermoplasticnoneGreycrowned0.428

13.61 €

1 5 Days 15045260BearingSantoprenenoneGreycrowned0.57

17.25 €

1 5 Days 15045260Ball-bearingThermoplasticnoneGreycrowned0.746

14.43 €

1 5 Days 16045260BearingSantoprenenoneGreycrowned0.63

18.07 €

1 5 Days 16045260Ball-bearingThermoplasticnoneGreycrowned0.832

17.39 €

1 5 Days 20050350BearingSantoprenenoneGreycrowned1.12

21.03 €

1 5 Days 20050350Ball-bearingThermoplasticnoneGreycrowned1.12

27.33 €

1 5 Days 25060450BearingSantoprenenoneGreycrowned1.66

32.57 €

1 4 Days 25060450Ball-bearingThermoplasticnoneGreycrowned1.96

Loading...

  1. 1

Basic information

Rim material Polypropylene Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support