Polyamide wheel, ball bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAFO-070-25-14-K20
PAM-080-35-40-K12-EC
PAM-100-35-40-K12-EC
PAM-125-40-50-K15-EC
PAM-150-45-60-K20-EC
PAM-200-50-60-K20-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Tread color Tread type Max. temperature resistance
(° C)
Weight
(kg)

16.10 €

1 5 Days 7025200noneWhitecylindrical800.162

16.53 €

1 5 Days 8035200electrically conductiveAnthracite-900.186

20.73 €

1 5 Days 10035300electrically conductive--900.252

37.77 €

1 5 Days 12540400electrically conductiveGreycrowned900.47

56.13 €

1 5 Days 15045700electrically conductive--900.85

75.90 €

1 5 Days 200501000electrically conductive--901.37

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Tread material Polyamide Min. temperature resistance(° C) -25

Tech Support