Polyamide wheel PA6, roller bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAH-080-33-35-R15
PAH-100-40-48-R15
PAH-125-38-48-R15
PAH-125-45-58-R20
PAH-150-45-58-R20
PAH-200-50-58-R20
PALB-080-33-40-R12
PALB-100-35-40-R12
PALB-125-36-50-R15
PALB-150-40-58-R20
PALB-200-48-58-R20
PALZ-065-30-40-R12
PALZ-150-50-60-R20
PALZ-160-40-60-R20
PALZ-175-48-60-R20
PALZ-250-50-58-R20
PALZ-250-50-58-R25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Tread material Tread type Weight
(kg)

4.28 €

1 5 Days 8033500--crowned0.174

7.05 €

1 20 Days 10040600--crowned0.32

9.33 €

1 5 Days 12538700--crowned0.53

8.85 €

1 4 Days 12545750---0.4

11.43 €

1 4 Days 15045800---0.55

17.52 €

1 20 Days 200501000--crowned0.91

2.48 €

1 4 Days 8033150PolyamidePolyamidecrowned0.136

3.67 €

1 4 Days 10035200PolyamidePolyamidecrowned0.178

5.68 €

1 4 Days 12536300PolyamidePolyamidecrowned0.294

6.97 €

1 4 Days 15040450PolyamidePolyamidecrowned0.458

13.44 €

1 4 Days 20048550PolyamidePolyamidecrowned0.816

2.26 €

1 20 Days 6530120PolyamidePolyamide-0.076

9.38 €

1 4 Days 15050450PolyamidePolyamidecrowned0.47

12.21 €

1 20 Days 16040480PolyamidePolyamidecrowned0.478

11.34 €

1 20 Days 17548500PolyamidePolyamidecrowned0.68

18.99 €

1 20 Days 25050700PolyamidePolyamidecrowned1.2

19.82 €

1 20 Days 25050700PolyamidePolyamide-1.2

Loading...

  1. 1

Basic information

Wheel bearing Roller bearing Electrically conductive none Tread color White
Min. temperature resistance(° C) -25 Max. temperature resistance(° C) 90

Tech Support