Polyamide wheel PA6, ball bearing (Part Numbers)

Polyamide wheel PA6, ball bearing

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Polyamide
・Tread material: Polyamide

This wheel series is unbreakable under high loads and is characterized by its long service life. Polyamide can absorb and release moisture and has a high chemical resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAH-100-40-48-K15
PAH-100-50-60-K20
PAH-125-38-48-K20
PAH-125-40-53-K20
PAH-125-50-60-K20
PAH-150-50-60-K20
PAH-200-50-60-K25-IB
PAH-250-50-60-K25
PAM-080-35-40-K12
PAM-100-35-40-K12
PAM-125-40-50-K15
PAM-150-45-60-K20
PAM-160-45-60-K20
PAM-200-50-60-K20
PAM-200-50-60-K25
PAM-250-60-75-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Tread color Tread type Weight
(kg)

10.30 €

1 5 Days 10040500noneWhitecrowned0.318

8.75 €

1 5 Days 10050600noneWhitecrowned0.477

11.76 €

1 5 Days 12538700noneWhitecrowned0.56

11.93 €

1 5 Days 12540600noneWhitecrowned0.55

12.19 €

1 5 Days 12550800noneWhitecrowned0.716

16.94 €

1 5 Days 15050900noneWhitecrowned0.944

22.43 €

1 5 Days 200501300noneWhitecrowned1.47

28.94 €

1 5 Days 250501500noneWhitecrowned1.85

5.04 €

1 5 Days 8035200noneWhitecrowned0.186

6.38 €

1 5 Days 10035300noneWhitecrowned0.252

9.15 €

1 5 Days 12540400noneWhitecrowned0.47

15.13 €

1 4 Days 15045700noneWhitecrowned0.85

14.31 €

1 5 Days 16045700noneWhitecrowned0.92

18.78 €

1 5 Days 200501000noneWhitecrowned1.27

17.34 €

1 5 Days 200501000---1.27

39.47 €

1 5 Days 250601300noneWhitecrowned2.18

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Polyamide Tread material Polyamide
Min. temperature resistance(° C) -25 Max. temperature resistance(° C) 90

Tech Support