Polyamide wheel PA6, sliding bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAH-080-33-35-G12
PAH-080-33-35-G20
PAH-100-40-48-G15
PAH-100-50-60-G15
PAH-125-40-53-G15
PAH-125-40-53-G20
PAH-125-45-58-G20
PAH-125-50-60-G20
PAH-150-40-53-G20
PAH-150-45-58-G20
PAH-160-50-58-G20
PAH-175-40-57-G20
PAH-200-50-58-G20
PAH-200-50-60-G20
PAH-200-50-60-G25
PAH-300-60-70-G30
PAL-040-33-35-G10
PAL-045-19-22-G10
PAL-050-17-20-G10
PAL-050-19-22-G10
PAL-050-25-28-G10
PAL-060-20-22-G10
PAL-060-20-25-G10
PAL-075-24-28-G12
PAL-100-35-44-G20
PAL-125-38-40-G20
PAL-125-40-44-G15
PAL-125-40-48-G15
PAL-125-43-58-G20
PAL-150-40-50-G15
PAL-150-40-50-G20
PAL-160-40-58-G20
PAL-175-45-50-G15
PAL-200-40-50-G15
PAL-200-40-50-G20
PAL-200-50-54-G35
PAL-250-50-60-G25
PALB-080-33-40-G12
PALB-100-35-40-G12
PALB-125-36-50-G15
PALB-150-40-60-G20
PALB-200-48-60-G20
PALZ-058-25-34-G10
PALZ-065-30-40-G12
PALZ-160-40-50-G15
PALZ-175-45-58-G20
PAM-125-40-50-G15
PAM-150-45-60-G20
PAM-200-50-60-G20
PAM-200-50-60-G25
PAM-250-60-75-G25
PPH-080-35-40-G12
PPH-100-35-40-G12
PPH-125-40-50-G15
PPH-150-45-60-G20
PPH-160-45-60-G20
PPH-200-50-60-G20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Rim material Tread material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

3.12 €

1 4 Days 8033500PolyamidePolyamide----25900.16

3.11 €

1 4 Days 8033500PolyamidePolyamidenoneWhitecrowned-25900.156

5.21 €

1 4 Days 10040500PolyamidePolyamidenoneWhitecylindrical-25900.302

5.44 €

1 20 Days 10050600PolyamidePolyamidenoneWhitecrowned-25900.376

11.03 €

1 20 Days 12540600PolyamidePolyamidenoneWhitecylindrical-25900.416

9.51 €

1 20 Days 12540600PolyamidePolyamide----25900.5

5.97 €

1 20 Days 12545750PolyamidePolyamidenoneWhitecrowned-25900.364

5.56 €

1 4 Days 12550800PolyamidePolyamidenoneWhitecrowned-25900.52

12.12 €

1 4 Days 15040700PolyamidePolyamidenoneWhitecrowned-25900.544

10.46 €

1 4 Days 15045800PolyamidePolyamidenoneWhitecrowned-25900.498

10.47 €

1 20 Days 16050850PolyamidePolyamidenoneWhitecrowned-25900.838

23.05 €

1 20 Days 17540800PolyamidePolyamidenoneWhitecrowned-25900.714

13.64 €

1 4 Days 200501000PolyamidePolyamide----25900.85

16.23 €

1 4 Days 200501200PolyamidePolyamidenoneNatural colorcrowned-25901.18

13.91 €

1 4 Days 200501300PolyamidePolyamidenoneWhitecrowned-25901.17

88.27 €

1 20 Days 300602000PolyamidePolyamidenoneWhitecylindrical-25902.53

4.96 €

1 4 Days 403380PolyamidePolyamidenoneWhitecrowned-40900.033

2.67 €

1 20 Days 451970PolyamidePolyamidenoneWhitecrowned-40900.018

1.20 €

1 4 Days 5017150PolyamidePolyamidenoneWhitecrowned-40900.028

0.29 €

1 4 Days 501950PolyamidePolyamidenoneWhitecrowned-40900.047

1.18 €

1 4 Days 5025150PolyamidePolyamidenoneWhitecrowned-40900.03

1.73 €

1 20 Days 6020110PolyamidePolyamidenoneWhitecrowned-40900.038

2.40 €

1 4 Days 6020150PolyamidePolyamidenoneWhitecrowned-40900.038

1.73 €

1 4 Days 7524150PolyamidePolyamidenoneWhitecrowned-40900.062

1.87 €

1 20 Days 10035150PolyamidePolyamide----40900.23

18.16 €

1 4 Days 12538300PolyamidePolyamidenoneWhitecylindrical-40900.272

3.89 €

1 4 Days 12540300PolyamidePolyamidenoneWhitecrowned-40900.268

3.37 €

1 4 Days 12540250PolyamidePolyamidenoneWhitecrowned-40900.268

4.57 €

1 20 Days 12543450PolyamidePolyamidenoneWhitecrowned-40900.322

4.59 €

1 4 Days 15040400PolyamidePolyamidenoneWhitecrowned-40900.31

6.06 €

1 7 Days 15040350PolyamidePolyamidenoneWhitecrowned-40900.304

5.38 €

1 4 Days 16040400PolyamidePolyamidenoneWhitecrowned-40900.376

5.69 €

1 20 Days 17545400PolyamidePolyamidenoneWhitecrowned-40900.496

8.94 €

1 4 Days 20040450PolyamidePolyamidenoneWhitecrowned-40900.624

7.93 €

1 4 Days 20040450PolyamidePolyamide----40900.608

9.52 €

1 20 Days 20050500PolyamidePolyamide----40900.85

21.23 €

1 4 Days 25050800PolyamidePolyamidenoneWhitecrowned-40901.46

1.72 €

1 4 Days 8033150PolyamidePolyamidenoneWhitecrowned-40900.12

2.96 €

1 4 Days 10035200PolyamidePolyamidenoneWhitecrowned-40900.16

3.89 €

1 4 Days 12536300PolyamidePolyamidenoneWhitecrowned-40900.274

6.98 €

1 4 Days 15040450PolyamidePolyamidenoneWhitecrowned-40900.416

10.06 €

1 4 Days 20048550PolyamidePolyamidenoneWhitecrowned-40900.774

2.12 €

1 4 Days 5825100PolyamidePolyamidenoneWhitecylindrical-40900.036

1.18 €

1 4 Days 6530120PolyamidePolyamidenoneWhitecrowned-40900.056

4.96 €

1 4 Days 16040450PolyamidePolyamidenoneWhitecrowned-40900.388

9.24 €

1 4 Days 17545500PolyamidePolyamidenoneWhitecrowned-40900.496

7.26 €

1 5 Days 12540400PolyamidePolyamidenoneWhitecrowned-25900.384

9.85 €

1 5 Days 15045700PolyamidePolyamidenoneWhitecrowned-25900.67

16.07 €

1 4 Days 200501000PolyamidePolyamidenoneWhitecrowned-25901.09

12.98 €

1 5 Days 200501000PolyamidePolyamidenoneWhitecrowned-25901.1

29.35 €

1 4 Days 250601300PolyamidePolyamidenoneWhitecrowned-25901.97

2.16 €

1 5 Days 8035150PolypropylenePolypropylenenoneWhitecrowned-5800.108

2.73 €

1 5 Days 10035200PolypropylenePolypropylenenoneWhitecrowned-5800.162

3.85 €

1 5 Days 12540300PolypropylenePolypropylenenoneWhitecrowned-5800.299

6.62 €

1 5 Days 15045450PolypropylenePolypropylenenoneWhitecrowned-5800.523

6.94 €

1 5 Days 16045450PolypropylenePolypropylenenoneWhitecrowned-5800.586

8.23 €

1 5 Days 20050550PolypropylenePolypropylenenoneWhitecrowned-5801.01

Loading...

  1. 1

Basic information

Wheel bearing Bearing

Tech Support