All steel wheel, C45

All steel wheel, C45
[Specifications]
・Rim material: Steel
・Tread material: Steel
・Electrically conductive

All-steel wheel with ball bearing and a lightly oiled surface.Very high static and dynamic load capacity, can handle heavy loads.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STS-075-35-35-K15
STS-080-34-34-K25-1X6205-2RS
STS-100-40-45-K25
STS-100-50-50-K15
STS-125-55-60-K30-6306-2RS
STS-130-60-60-K20
STS-150-45-45-K45
STS-150-55-60-K45-2RS
STS-150-60-60-K20
STS-200-55-60-K50
STS-200-60-60-K20
STS-200-60-60-K25
STS-200-80-90-K20
STS-200-80-90-K60
STS-250-65-75-K70-2RS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Tread color Tread type Weight
(kg)

34.98 €

1 4 Days 7535600Ball-bearing--1.08

38.77 €

1 4 Days 8034700Ball-bearingWithout Paintcylindrical0.89

45.47 €

1 5 Days 100401700Ball-bearingBright steelcylindrical2.13

39.61 €

1 5 Days 10050570Ball-bearing--3.1

86.39 €

1 5 Days 125552750Ball-bearingBright steelcylindrical4.5

79.19 €

1 5 Days 130601300Ball-bearing--4.9

78.75 €

1 5 Days 150453200Ball bearing seat--5.45

137.21 €

1 5 Days 150554000Ball-bearingSilvercylindrical6.4

84.58 €

1 5 Days 150601300Ball-bearing--8.5

218.76 €

1 5 Days 200556000Ball-bearingBright steelcylindrical11.93

175.59 €

1 5 Days 200601300Ball-bearing--12.5

177.64 €

1 4 Days 200601200Ball-bearing--12.5

135.92 €

1 5 Days 200801300Ball-bearingBright steel-16.3

190.03 €

1 5 Days 200806000Ball-bearingBright steelcylindrical15.9

387.48 €

1 5 Days 2506510000Ball-bearingBright steelcylindrical22.09

Loading...

  1. 1

Basic information

Rim material Steel Tread material Steel Electrically conductive electrically conductive
Min. temperature resistance(° C) -25 Max. temperature resistance(° C) 120

Tech Support