Elastic solid rubber wheel, sturdy sheet steel rim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
EGS-160-50-60-K20
EGS-200-50-60-K20
EGS-200-80-90-K20
EGS-250-60-75-K20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Tread type Weight
(kg)

47.50 €

1 4 Days 16050350crowned1.81

74.14 €

1 20 Days 20050450cylindrical2.44

89.56 €

1 4 Days 20080600cylindrical3.35

126.88 €

1 5 Days 25060600cylindrical3.85

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Sheet steel, painted Tread material Elastic rubber
Electrically conductive none Tread color Black

Tech Support