Manufacturer part number: EGK-080-35-40-R12
Brand: TORWEGGE
Price: 4.96 €
Delivery time: 4 Days
Wheel diameter: 80 Ø
Wheel width: 35 mm
Load capacity dynamic: 100 kg
Tread type: crowned
Weight: 0.172 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EGK-080-35-40-R12
Wheel bearing | Roller bearing | Rim material | Plastic | Tread material | Elastic rubber |
---|---|---|---|---|---|
Electrically conductive | none | Tread color | Blue | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 80 |
This page is Elastic solid rubber wheel, tread approx. 65 ° Shore A, part number EGK-080-35-40-R12.
You can find the detail information about specifications and dimensions on part number EGK-080-35-40-R12.
Part Number |
---|
EGK-100-36-40-R12 |
EGK-125-38-50-R15 |
EGK-160-48-60-R20 |
EGK-200-48-60-R20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | Tread type | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
6.19 € | 1 | 4 Days | 100 | 36 | 125 | cylindrical | 0.26 | ||
7.59 € | 1 | 4 Days | 125 | 38 | 200 | crowned | 0.416 | ||
14.81 € | 1 | 4 Days | 160 | 48 | 300 | cylindrical | 0.882 | ||
21.99 € | 1 | 4 Days | 200 | 46 | 350 | cylindrical | 1.07 |