3-Port Solenoid Valve VV100 Series

3-Port Solenoid Valve VV100 Series
A valve for a highly integrated unit manifold with 2 direct-acting 3-port valves mounted in 1 station.

[Please refer to the followings for the catalog]
P. 1897 Plug-in
P. 1905 Dedicated for Non Plug-in Individual Wiring

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
V100-DS15-015N
V100-DS15-030
V100-DS15-030N
V100-DS15-050
V100-DS15-050N
V100-DS26-015
V100-DS26-015N
V100-DS26-030
V100-DS26-030N
V100-DS26-050
V100-DS26-050N
V110-D5CU-C2
V110-D5CU-C4
V110-D5CU-N1
V110-D5CU-N3
V110-D5CZ-C4
V110-D5CZJ-C4
V110-D5MNZ-C4
V110-D5MZ-C4
V110-D5NCZ-C4
V110-D5NCZ-LN1
V110-D5NCZ-N1
V110-D5NCZ-N3
V110-D5NCZJ-C4
V110-D5NCZJ-L4
V110-D6CU-C4
V110-S5CU-C2
V110-S5CU-C4
V110-S5CU-C4-D
V110-S5CU-L4
V110-S5CZ-C4
V110-S5CZJ-C4
V110-S5MZ-C4
V110-S5NCZ-C4
V110N-D5MNZ-C4
V110N-D5MOZ-C4
V110N-D5MZ-C2
V110N-D5MZ-C4
V110N-D5NMOZ-C4
V110N-D5NMZ-C4
V110N-D6MOZ-C4
V110N-S5MOZ-C4
V110N-S5MZ-C2
V110N-S5MZ-C4
V110N-S5MZ-L4
V110N-S5NMNZ-B4
V110N-S5NMOZ-C4
V110N-S5NMZ-C4
V110T-D5CZ-C4
V110T-D5MOZ-C4
V110T-D5MZ-C4
V110T-D5NCZ-C4
V110T-D5NCZ-L4
V110T-D5NCZ-N1
V110T-D6NCZ-C4
V110T-S5CZ-C4
V110T-S5MZ-C4
V110T-S5NCZ-C4
V110TN-D5MOZ-C4
V110TN-D5MZ-C4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Application Number of Ports Installation method Features Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Driving Type Connection Tube Diameter Seal Type Pressure Rating
(MPa)
Pilot Air Supply Coil specifications Indicator light / Surge voltage suppressor Piping specifications Valve specifications Common specifications Mounting screw type Switch specifications Connector output method Single solenoid wiring specifications Cable Length
(m)
Related component type

33.21 €

1 98 Days Related Components------------------Plug-in-2 × No.4-40 UNC---1.5D-sub connector cable assembly (For 15 pins)

75.79 €

1 98 Days Related Components------------------Plug-in-2×M2.6×0.45---3D-sub connector cable assembly (For 15 pins)

79.61 €

1 98 Days Related Components------------------Plug-in-2 × No.4-40 UNC---3D-sub connector cable assembly (For 15 pins)

106.47 €

1 98 Days Related Components------------------Plug-in-2×M2.6×0.45---5D-sub connector cable assembly (For 15 pins)

64.00 €

1 98 Days Related Components------------------Plug-in-2 × No.4-40 UNC---5D-sub connector cable assembly (For 15 pins)

49.19 €

1 98 Days Related Components------------------Plug-in-2×M2.6×0.45---1.5D-sub connector cable assembly (For 26 pins)

49.19 €

1 98 Days Related Components------------------Plug-in-2 × No.4-40 UNC---1.5D-sub connector cable assembly (For 26 pins)

67.11 €

1 98 Days Related Components------------------Plug-in-2×M2.6×0.45---3D-sub connector cable assembly (For 26 pins)

67.11 €

1 98 Days Related Components------------------Plug-in-2 × No.4-40 UNC---3D-sub connector cable assembly (For 26 pins)

89.68 €

1 98 Days Related Components------------------Plug-in-2×M2.6×0.45---5D-sub connector cable assembly (For 26 pins)

89.68 €

1 98 Days Related Components------------------Plug-in-2 × No.4-40 UNC---5D-sub connector cable assembly (For 26 pins)

59.06 €

1 98 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ2Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

59.06 €

1 98 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

59.06 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ1/8Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

59.06 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ5/32Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

55.47 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

65.27 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.-With switchDedicated for centralized wiringSingle wiring--

64.05 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Individual wiring with connector without lead and with socketSingle wiring--

64.63 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

55.47 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

59.68 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ1/8Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Elbow tube fitting (top entry)Plug-in-COM.--Dedicated for centralized wiringSingle wiring--

55.39 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ1/8Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

55.39 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ5/32Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

65.27 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.-With switchDedicated for centralized wiringSingle wiring--

69.52 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Elbow tube fitting (top entry)Plug-in-COM.-With switchDedicated for centralized wiringSingle wiring--

59.06 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)12 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

43.68 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ2Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

43.23 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

43.68 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringDouble wiring--

45.89 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (Non-polar only)Elbow tube fitting (top entry)Plug-in+COM.--Dedicated for centralized wiringSingle wiring--

41.85 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

49.89 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.-With switchDedicated for centralized wiringSingle wiring--

49.23 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

41.82 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

53.56 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with connector without lead and with socketSingle wiring--

52.94 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--No individual wiring or connectorSingle wiring--

54.23 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ2Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

54.23 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

52.95 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in-COM.--No individual wiring or connectorSingle wiring--

54.23 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in-COM.--Individual wiring with lead length 300 mmSingle wiring--

52.95 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)12 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--No individual wiring or connectorSingle wiring--

38.13 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--No individual wiring or connectorSingle wiring--

39.40 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ2Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

39.40 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

41.61 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Elbow tube fitting (top entry)Dedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

40.97 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Elbow tube fitting (bottom entry)Dedicated for non plug-in-COM.--Individual wiring with connector without lead and with socketSingle wiring--

38.18 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in-COM.--No individual wiring or connectorSingle wiring--

39.44 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalStandardWith lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in-COM.--Individual wiring with lead length 300 mmSingle wiring--

66.53 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

70.82 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--No individual wiring or connectorSingle wiring--

72.03 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

66.53 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

70.89 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Elbow tube fitting (top entry)Plug-in-COM.--Dedicated for centralized wiringSingle wiring--

66.53 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ1/8Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

66.53 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)12 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

47.40 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Dedicated for centralized wiringSingle wiring--

52.95 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

47.40 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandard[Single] Single2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingPlug-in-COM.--Dedicated for centralized wiringSingle wiring--

60.35 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--No individual wiring or connectorSingle wiring--

61.61 €

1 26 Days Solenoid ValvesUnit for Manifold Mounting3-Port ValveManifold BaseStandardDouble2-Position Normally ClosedSelf-Reset (Spring Return)24 V DCOne-Touch PlumbingDirect PlumbingPilot Type PoppetØ4Standard0 to 0.7InternalWith energy-saving circuit (long time continuous energizing type)With lamp and surge voltage suppressor (polarized type)Straight tube fittingDedicated for non plug-in+COM.--Individual wiring with lead length 300 mmSingle wiring--

Loading...

Tech Support