Element | Spacer type pressure reducing valve | - | - | - | SY3000 | 2 (B) port decompression (P control type B decompression) | - | - | - | With mpa display pressure gauge (For odd numbers) | - | 1 pieces |
Element | Spacer type pressure reducing valve | - | - | - | SY3000 | 2 (B) port decompression (P control type B decompression) | - | - | - | With mpa display pressure gauge (For odd numbers) | - | 1 pieces |
Element | Spacer type pressure reducing valve | - | - | - | SY3000 | 2 (B) port decompression (P control type B decompression) | - | - | - | With mpa display pressure gauge (For even numbers) | - | 1 pieces |
Element | Spacer type pressure reducing valve | - | - | - | SY3000 | 2 (B) port decompression (P control type B decompression) | - | - | - | With mpa display pressure gauge (For even numbers) | - | 1 pieces |
Blank Plate | Silencer cover ass'y | - | - | - | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ⌀4 One-touch fitting (X, PE port) | External Pilot Specifications | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ⌀ 5/32 "One-touch fitting (X, PE port) | External Pilot Specifications | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ø8 single-action fitting (P, E port) | External Pilot Specifications | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ⌀5/16 "One-touch fitting (P, E port) | External Pilot Specifications | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | Plug | Internal Pilot Specifications | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ø8 single-action fitting (P, E port) | Internal Pilot Specifications | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ⌀5/16 "One-touch fitting (P, E port) | Internal Pilot Specifications | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ø8 single-action fitting (P, E port) | For internal pilot specifications and silencers (Air supply side) | SY3000 | - | - | - | - | - | - | 1 pieces |
Supply/Exhaust Block | Port block assembly | - | ⌀5/16 "One-touch fitting (P, E port) | For internal pilot specifications and silencers (Air supply side) | SY3000 | - | - | - | - | - | - | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 0.6 | - | - | - | 34 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 1.5 | - | - | - | 34 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 3 | - | - | - | 34 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 0.6 | - | - | - | 17 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 1.5 | - | - | - | 17 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 3 | - | - | - | 17 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 0.6 | - | - | - | 9 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 1.5 | - | - | - | 9 | 1 pieces |
Connector | Lead connector block ass'y | - | - | - | - | - | 3 | - | - | - | 9 | 1 pieces |
Connector | Multi-connector block ass'y | 26 pins | - | - | - | - | - | - | - | - | - | 1 pieces |
Connector | D sub-connector block ass'y (For IP67) | - | - | - | - | - | - | Connector facing up | Metric Size | - | - | 1 pieces |
Connector | D sub-connector block ass'y (For IP67) | - | - | - | - | - | - | Connector facing up | Inch Size | - | - | 1 pieces |
Connector | D sub-connector block ass'y (For IP67) | - | - | - | - | - | - | Connector sideways | Inch Size | - | - | 1 pieces |
Metal Fittings, Brackets | Clamp bracket ass'y | - | - | For 10-inch, 11-inch, and 12-inch connector connection base manifolds | SY3000 | - | - | - | - | - | - | 1 pieces |
Metal Fittings, Brackets | Clamp bracket ass'y | - | - | For 50-inch, 51-inch, and 52-inch metal base manifolds | SY3000 | - | - | - | - | - | - | 1 pieces |
Metal Fittings, Brackets | Clamp bracket for terminal block box ass'y | - | - | - | - | - | - | - | - | - | - | 1 pieces |
Back-Pressure Check Valve | Back pressure prevention valve ass'y | - | - | - | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Individual SUP spacer | - | ø4 | Straight type | - | - | - | - | - | - | - | 1 pieces |
Spacers | Individual SUP spacer | - | ø6 | Straight type | - | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀ 1/8 "one-touch fitting (P, E port) | Straight type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀ 5/32 "One-touch fitting (P, E port) | Straight type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀ 1/4 "one-touch fitting (P, E port) | Straight type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀4 One-touch fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ø6 single-action fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀ 5/32 "One-touch fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀ 1/4 "one-touch fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀4 One-touch fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ø6 single-action fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀ 5/32 "One-touch fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single SUP. spacer | - | ⌀ 1/4 "one-touch fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Individual EXH spacer | - | ø6 | Straight type | - | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀ 1/8 "one-touch fitting (P, E port) | Straight type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀ 5/32 "One-touch fitting (P, E port) | Straight type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀ 1/4 "one-touch fitting (P, E port) | Straight type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀4 One-touch fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ø6 single-action fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀ 5/32 "One-touch fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀ 1/4 "one-touch fitting (P, E port) | Short elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀4 One-touch fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ø6 single-action fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀ 5/32 "One-touch fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Spacers | Single EXH. spacer | - | ⌀ 1/4 "one-touch fitting (P, E port) | Long elbow type | SY3000 | - | - | - | - | - | - | 1 pieces |
Blocking Disk | SUP. blocking disk ass'y | - | - | - | SY3000 | - | - | - | - | - | - | 1 pieces |
Blocking Disk | EXH. blocking disk ass'y | - | - | - | SY3000 | - | - | - | - | - | - | 1 pieces |
- | SUP stop valve spacer assembly | - | - | Push-turn locking slotted type | - | - | - | - | - | - | - | 1 pieces |
Spacers | SUP with residual pressure exhaust valve. stop valve spacer ass'y | - | - | Push-turn locking hand-operated type | SY3000 | - | - | - | - | - | - | 1 pieces |