5-Port Solenoid Valve, SY3000/5000, Manifold, External Pilot / Silencer Built-in Type

5-Port Solenoid Valve, SY3000/5000, Manifold, External Pilot / Silencer Built-in Type
An external pilot specification manifold that can be used for low altitude and vacuum has been added to the split type DIN rail manifold.
In addition, the appearance has been made cleaner by incorporating a silencer.

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS5Y3-45-02BR-C6-Q
SS5Y3-45-02DR-C6-Q
SS5Y3-45-03BR-C6-Q
SS5Y3-45-03DS-C4-Q
SS5Y3-45-03UR-C4-Q
SS5Y3-45-05DR-C6-Q
SS5Y3-45-06BR-C6-Q
SS5Y3-45-16BR-C4
SS5Y5-45-02DR-C6-Q
SS5Y5-45-02UR-C6-Q
SS5Y5-45-03UR-C8-Q
SS5Y5-45-04BR-C6-Q
SS5Y5-45-04DS-C6-Q
SS5Y5-45-05DR-C6-Q
SS5Y5-45-06BR-C6-Q
SS5Y5-45-06DR-C6-Q
SS5Y5-45-07BR-C6-Q
SS5Y5-45-12BR-C6-Q
SS5Y5-45-16BR-C8-Q
SS5Y5-45-17BR-C8-Q
SS5Y5-45-18BR-C8-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Port pipe connection port diameter Specifications Applicable valve Number of Valves
(pcs)
Air supply / exhaust block mounting position CE compliant

86.74 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY30002Both sidesCE-compliant product

69.85 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY30002D sideCE-compliant product

101.08 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY30003Both sidesCE-compliant product

85.31 €

1 98 Days ⌀4 One-touch fitting (A / B boat)Internal Pilot Specifications, Silencer Built-inSY30003D sideCE-compliant product

83.60 €

1 98 Days ⌀4 One-touch fitting (A / B boat)External Pilot SpecificationsSY30003U sideCE-compliant product

111.23 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY30005D sideCE-compliant product

143.94 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY30006Both sidesCE-compliant product

277.21 €

1 98 Days ⌀4 One-touch fitting (A / B boat)External Pilot SpecificationsSY300016Both sidesNo support

83.60 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY50002D sideCE-compliant product

83.60 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY50002U sideCE-compliant product

96.77 €

1 98 Days ø8 single-action fitting (A / B boat)External Pilot SpecificationsSY50003U sideCE-compliant product

127.15 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY50004Both sidesCE-compliant product

111.79 €

1 98 Days ø6 single-action fitting (A / B boat)Internal Pilot Specifications, Silencer Built-inSY50004D sideCE-compliant product

123.26 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY50005D sideCE-compliant product

154.60 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY50006Both sidesCE-compliant product

136.48 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY50006D sideCE-compliant product

168.35 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY50007Both sidesCE-compliant product

229.03 €

1 98 Days ø6 single-action fitting (A / B boat)External Pilot SpecificationsSY500012Both sidesCE-compliant product

281.97 €

1 98 Days ø8 single-action fitting (A / B boat)External Pilot SpecificationsSY500016Both sidesCE-compliant product

295.21 €

1 98 Days ø8 single-action fitting (A / B boat)External Pilot SpecificationsSY500017Both sidesCE-compliant product

308.44 €

1 98 Days ø8 single-action fitting (A / B boat)External Pilot SpecificationsSY500018Both sidesCE-compliant product

Loading...

  1. 1

Basic information

Type Manifold Base Mounting Method DIN rail mounting (without DIN rail)

Tech Support