Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SS5Y3-45S1QD-16B-C4-Q |
SS5Y3-45S10D-08U-C6 |
SS5Y5-45S1QD-10D-C6-Q |
SS5Y5-45S1QD-12B-C6-Q |
SS5Y5-45S1QD-16B-C6-Q |
SS5Y5-45S1QU-16B-C6-Q |
SS5Y5-45S1VU-16B-C8-Q |
SS5Y5-45S10D-16B-C6 |
SS5Y5-45S10D-16B-C8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Port pipe connection port diameter | Applicable valve | Number of Valves (pcs) | Air supply / exhaust block mounting position | CE compliant | Unit mounting position | |
---|---|---|---|---|---|---|---|---|---|---|---|
876.39 € | 1 | 98 Days | DeviceNet compatible | ø4 single-action pipe fitting | SY3000 | 16 | Both sides (2 to 16 stations) | CE-compliant product | D side | ||
245.06 € | 1 | 98 Days | No SI unit | ø6 single-action pipe fitting | SY3000 | 8 | U side (2-10 stations) | No support | D side | ||
740.94 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY5000 | 10 | D side (2-10 stations) | CE-compliant product | D side | ||
793.31 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY5000 | 12 | Both sides (2 to 16 stations) | CE-compliant product | D side | ||
876.31 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY5000 | 16 | Both sides (2 to 16 stations) | CE-compliant product | D side | ||
876.31 € | 1 | 98 Days | DeviceNet compatible | ø6 single-action pipe fitting | SY5000 | 16 | Both sides (2 to 16 stations) | CE-compliant product | U side | ||
654.18 € | 1 | 98 Days | CC-Link Compatible | ø8 single-action pipe fitting | SY5000 | 16 | Both sides (2 to 16 stations) | CE-compliant product | U side | ||
432.03 € | 1 | 98 Days | No SI unit | ø6 single-action pipe fitting | SY5000 | 16 | Both sides (2 to 16 stations) | No support | D side | ||
432.03 € | 1 | 98 Days | No SI unit | ø8 single-action pipe fitting | SY5000 | 16 | Both sides (2 to 16 stations) | No support | D side |
Loading...
Type | Manifold Base | Mounting Method | DIN rail mounting (without DIN rail) |
---|
Configure
Basic Attributes
Communication Protocol
Port pipe connection port diameter
Applicable valve
Number of Valves(pcs)
Air supply / exhaust block mounting position
CE compliant
Unit mounting position
Type
Filter by standard shipping days
Optional Attributes