Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | Number of Valves (pcs) | Air supply / exhaust block mounting position | CE compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|
69.85 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 2 | Both sides (2 to 20 stations) | CE-compliant product | ||
69.85 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 2 | Both sides (2 to 20 stations) | CE-compliant product | ||
59.19 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 2 | U side (2-10 stations) | CE-compliant product | ||
59.19 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 2 | U side (2-10 stations) | CE-compliant product | ||
84.18 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 3 | Both sides (2 to 20 stations) | CE-compliant product | ||
73.55 € | 1 | 98 Days | With DIN rail mounting (with DIN rail for 4 stations) | ø4 single-action pipe fitting | - | SY3000 | 3 | D side (2-10 stations) | CE-compliant product | ||
72.94 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 3 | D side (2-10 stations) | CE-compliant product | ||
75.23 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø1/4" single-action pipe fitting | - | SY3000 | 3 | D side (2-10 stations) | No support | ||
72.94 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø5/32" single-action pipe fitting | - | SY3000 | 3 | U side (2-10 stations) | No support | ||
98.50 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 4 | Both sides (2 to 20 stations) | CE-compliant product | ||
98.50 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 4 | Both sides (2 to 20 stations) | CE-compliant product | ||
86.74 € | 1 | 41 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 4 | D side (2-10 stations) | No support | ||
87.39 € | 1 | 98 Days | With DIN rail mounting (with DIN rail for 5 stations) | ø4 single-action pipe fitting | - | SY3000 | 4 | D side (2-10 stations) | CE-compliant product | ||
86.74 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 4 | D side (2-10 stations) | No support | ||
86.74 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø1/4" single-action pipe fitting | - | SY3000 | 4 | D side (2-10 stations) | CE-compliant product | ||
86.74 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 4 | U side (2-10 stations) | CE-compliant product | ||
86.74 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø5/32" single-action pipe fitting | - | SY3000 | 4 | U side (2-10 stations) | CE-compliant product | ||
112.71 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 5 | Both sides (2 to 20 stations) | CE-compliant product | ||
112.71 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø5/32" single-action pipe fitting | - | SY3000 | 5 | Both sides (2 to 20 stations) | No support | ||
100.55 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 5 | D side (2-10 stations) | CE-compliant product | ||
100.55 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø5/32" single-action pipe fitting | - | SY3000 | 5 | D side (2-10 stations) | CE-compliant product | ||
100.55 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 5 | U side (2-10 stations) | CE-compliant product | ||
127.03 € | 1 | 41 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 6 | Both sides (2 to 20 stations) | CE-compliant product | ||
127.03 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 6 | Both sides (2 to 20 stations) | CE-compliant product | ||
114.35 € | 1 | 26 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 6 | D side (2-10 stations) | No support | ||
114.35 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 6 | D side (2-10 stations) | CE-compliant product | ||
125.03 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | External Pilot Specifications | SY3000 | 6 | D side (2-10 stations) | CE-compliant product | ||
114.35 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 6 | U side (2-10 stations) | CE-compliant product | ||
141.35 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 7 | Both sides (2 to 20 stations) | CE-compliant product | ||
141.35 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 7 | Both sides (2 to 20 stations) | CE-compliant product | ||
128.11 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 7 | D side (2-10 stations) | CE-compliant product | ||
128.11 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 7 | U side (2-10 stations) | CE-compliant product | ||
128.11 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 7 | U side (2-10 stations) | CE-compliant product | ||
155.61 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 8 | Both sides (2 to 20 stations) | CE-compliant product | ||
141.94 € | 1 | 26 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 8 | D side (2-10 stations) | No support | ||
141.94 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 8 | D side (2-10 stations) | CE-compliant product | ||
141.94 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 8 | U side (2-10 stations) | CE-compliant product | ||
169.95 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 9 | Both sides (2 to 20 stations) | CE-compliant product | ||
169.95 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 9 | Both sides (2 to 20 stations) | CE-compliant product | ||
169.95 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 9 | Both sides (2 to 20 stations) | CE-compliant product | ||
155.68 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 9 | D side (2-10 stations) | CE-compliant product | ||
155.68 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 9 | D side (2-10 stations) | CE-compliant product | ||
155.68 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 9 | D side (2-10 stations) | CE-compliant product | ||
155.68 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 9 | U side (2-10 stations) | CE-compliant product | ||
177.63 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 10 | Both sides (2 to 20 stations) | CE-compliant product | ||
169.48 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 10 | D side (2-10 stations) | CE-compliant product | ||
169.48 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 10 | D side (2-10 stations) | CE-compliant product | ||
169.48 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 10 | U side (2-10 stations) | CE-compliant product | ||
191.37 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 11 | Both sides (2 to 20 stations) | CE-compliant product | ||
191.37 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 11 | Both sides (2 to 20 stations) | CE-compliant product | ||
205.18 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 12 | Both sides (2 to 20 stations) | No support | ||
205.18 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 12 | Both sides (2 to 20 stations) | CE-compliant product | ||
218.98 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 13 | Both sides (2 to 20 stations) | CE-compliant product | ||
218.98 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø6 single-action pipe fitting | - | SY3000 | 13 | Both sides (2 to 20 stations) | CE-compliant product | ||
218.98 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 13 | Both sides (2 to 20 stations) | CE-compliant product | ||
232.81 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 14 | Both sides (2 to 20 stations) | CE-compliant product | ||
232.81 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 14 | Both sides (2 to 20 stations) | CE-compliant product | ||
246.55 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 15 | Both sides (2 to 20 stations) | CE-compliant product | ||
246.55 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | Mixing | - | SY3000 | 15 | Both sides (2 to 20 stations) | CE-compliant product | ||
260.31 € | 1 | 98 Days | DIN rail mounting (without DIN rail) | ø4 single-action pipe fitting | - | SY3000 | 16 | Both sides (2 to 20 stations) | CE-compliant product |
Loading...
Type | Manifold Base |
---|
Configure
Basic Attributes
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
Number of Valves(pcs)
Air supply / exhaust block mounting position
CE compliant
Type
Filter by standard shipping days
Optional Attributes