Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Communication Protocol | Output Format | Number of Inputs/Outputs | Connector | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Specified DIN rail length | Option | Number of Valves (pcs) | Common specifications | Piping model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
654.81 € | 1 | 98 Days | EtherCAT | NPN | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 7 | Positive common | Side ported | ||
741.89 € | 1 | 98 Days | EtherCAT | NPN | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 12 | Positive common | Side ported | ||
831.56 € | 1 | 98 Days | EtherCAT | NPN | 32 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Positive common | Side ported | ||
567.74 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 2 | Negative common | Side ported | ||
644.97 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | Standard length | No name plate | 5 | Negative common | Side ported | ||
637.40 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 6 | Negative common | Side ported | ||
661.45 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 6 | Negative common | Side ported | ||
654.81 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 7 | Negative common | Side ported | ||
651.45 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | No name plate | 7 | Negative common | Side ported | ||
672.23 € | 1 | 9 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Negative common | Side ported | ||
689.65 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 9 | Negative common | Side ported | ||
729.82 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 9 | Negative common | Side ported | ||
707.05 € | 1 | 9 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 10 | Negative common | Side ported | ||
741.89 € | 1 | 9 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 12 | Negative common | Side ported | ||
776.69 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 14 | Negative common | Side ported | ||
807.68 € | 1 | 98 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | No name plate | 14 | Negative common | Side ported | ||
811.53 € | 1 | 9 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 16 | Negative common | Side ported | ||
831.56 € | 1 | 9 Days | EtherCAT | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Negative common | Side ported | ||
674.74 € | 1 | 98 Days | EtherCAT | PNP | 16 (output) | M12 communication connector | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Negative common | Side ported | ||
638.58 € | 1 | 9 Days | EtherCAT | PNP | 16 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Negative common | Side ported | ||
739.19 € | 1 | 98 Days | EtherNet/IP (TM) | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | No name plate | 12 | Negative common | Side ported | ||
624.60 € | 1 | 9 Days | EtherNet/IP (TM) | PNP | 16 (output) | M12 communication connector | Direct mounting | ⌀6 Elbow downward one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | No name plate | 8 | Negative common | Side ported | ||
596.85 € | 1 | 98 Days | PROFINET | NPN | 32 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 2 | Positive common | Side ported | ||
681.31 € | 1 | 98 Days | PROFINET | NPN | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Positive common | Side ported | ||
646.48 € | 1 | 9 Days | PROFINET | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 6 | Negative common | Side ported | ||
698.73 € | 1 | 98 Days | PROFINET | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 9 | Negative common | Side ported | ||
716.15 € | 1 | 98 Days | PROFINET | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 10 | Negative common | Side ported | ||
750.97 € | 1 | 9 Days | PROFINET | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 12 | Negative common | Side ported | ||
770.98 € | 1 | 9 Days | PROFINET | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 12 | Negative common | Side ported | ||
816.76 € | 1 | 98 Days | PROFINET | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | No name plate | 14 | Negative common | Side ported | ||
803.19 € | 1 | 98 Days | PROFINET | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 15 | Negative common | Side ported | ||
820.61 € | 1 | 9 Days | PROFINET | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 16 | Negative common | Side ported | ||
840.63 € | 1 | 9 Days | PROFINET | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Negative common | Side ported | ||
648.08 € | 1 | 98 Days | PROFINET | NPN | 16 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Positive common | Side ported | ||
563.63 € | 1 | 98 Days | PROFINET | PNP | 16 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 2 | Negative common | Side ported | ||
578.44 € | 1 | 9 Days | PROFINET | PNP | 16 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 4 | Negative common | Side ported | ||
615.85 € | 1 | 98 Days | PROFINET | PNP | 16 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 5 | Negative common | Side ported | ||
648.08 € | 1 | 9 Days | PROFINET | PNP | 16 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Negative common | Side ported | ||
668.10 € | 1 | 98 Days | PROFINET | PNP | 16 (output) | M12 communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 8 | Negative common | Side ported | ||
473.06 € | 1 | 98 Days | PROFIBUS DP | NPN | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | U side (2-10 stations) | - | No name plate | 2 | Positive common | Side ported | ||
509.23 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 4 | Negative common | Side ported | ||
578.89 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Negative common | Side ported | ||
648.52 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 12 | Negative common | Side ported | ||
652.55 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 12 | Negative common | Side ported | ||
683.35 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 14 | Negative common | Side ported | ||
718.18 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀1/4 "straight one-touch fitting (A, B port)/ ⌀5/16" one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 16 | Negative common | Side ported | ||
861.48 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 24 | Negative common | Side ported | ||
497.69 € | 1 | 98 Days | PROFIBUS DP | PNP | 16 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | - | No name plate | 6 | Negative common | Side ported | ||
527.31 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | D-sub communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 6 | Negative common | Side ported | ||
562.15 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | D-sub communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 8 | Negative common | Side ported | ||
721.45 € | 1 | 98 Days | PROFIBUS DP | PNP | 32 (output) | D-sub communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | No name plate | 16 | Negative common | Side ported | ||
530.92 € | 1 | 98 Days | PROFIBUS DP | PNP | 16 (output) | D-sub communication connector | DIN rail mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | No name plate | 7 | Negative common | Side ported | ||
718.18 € | 1 | 98 Days | DeviceNet (TM) | NPN | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 16 | Positive common | Side ported | ||
473.06 € | 1 | 98 Days | DeviceNet (TM) | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | U side (2-10 stations) | - | No name plate | 2 | Negative common | Side ported | ||
507.89 € | 1 | 98 Days | DeviceNet (TM) | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | U side (2-10 stations) | - | No name plate | 4 | Negative common | Side ported | ||
580.89 € | 1 | 98 Days | DeviceNet (TM) | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | With name plate (with number printing) | 6 | Negative common | Side ported | ||
542.73 € | 1 | 98 Days | DeviceNet (TM) | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | U side (2-10 stations) | - | No name plate | 6 | Negative common | Side ported | ||
577.53 € | 1 | 98 Days | DeviceNet (TM) | PNP | 32 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | U side (2-10 stations) | - | No name plate | 8 | Negative common | Side ported | ||
688.00 € | 1 | 98 Days | DeviceNet (TM) | PNP | 32 (output) | M12 communication connector | DIN rail mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | With name plate (with number printing) | 12 | Negative common | Side ported | ||
448.81 € | 1 | 98 Days | DeviceNet (TM) | NPN | 16 (output) | M12 communication connector | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | No name plate | 3 | Positive common | Side ported |
Loading...
Type | Manifold Base | Environment / application specifications | Standard |
---|
Configure
Basic Attributes
Communication Protocol
Output Format
Number of Inputs/Outputs
Connector
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
P- and E-port entry position
Specified DIN rail length
Option
Number of Valves(pcs)
Common specifications
Piping model
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes