Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Method | Port pipe connection port diameter | Specifications | Applicable valve | P- and E-port entry position | Option | Number of Valves (pcs) | Lead wire length (m) | Piping model | Number of cores of lead wire | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
166.11 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 2 | 3 | Side ported | 34 | ||
270.60 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 8 | 3 | Side ported | 34 | ||
288.00 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
288.00 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
288.00 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
288.00 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
328.18 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
328.18 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
328.18 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
328.18 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 9 | 3 | Side ported | 34 | ||
305.40 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
305.40 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
305.40 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
305.40 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
345.60 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
345.60 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
345.60 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
345.60 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
304.06 € | 1 | 98 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | U side (2-10 stations) | No name plate | 10 | 3 | Side ported | 34 | ||
322.82 € | 1 | 98 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 11 | 3 | Side ported | 34 | ||
322.82 € | 1 | 9 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 11 | 3 | Side ported | 34 | ||
322.82 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 11 | 3 | Side ported | 34 | ||
363.00 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 11 | 3 | Side ported | 34 | ||
380.40 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 12 | 3 | Side ported | 34 | ||
380.40 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 12 | 3 | Side ported | 34 | ||
357.65 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
357.65 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
357.65 € | 1 | 9 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
357.65 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
397.82 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
397.82 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
397.82 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
397.82 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 13 | 3 | Side ported | 34 | ||
375.06 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
375.06 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
375.06 € | 1 | 9 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
375.06 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
415.24 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
415.24 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
415.24 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
415.24 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 14 | 3 | Side ported | 34 | ||
392.48 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
392.48 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
392.48 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
392.48 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
432.65 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
432.65 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
432.65 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
432.65 € | 1 | 14 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 15 | 3 | Side ported | 34 | ||
409.89 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
409.89 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
409.89 € | 1 | 9 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
409.89 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
450.06 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
450.06 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
450.06 € | 1 | 14 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
450.06 € | 1 | 9 Days | Direct mounting | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 16 | 3 | Side ported | 34 | ||
183.52 € | 1 | 14 Days | Direct mounting | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 3 | 3 | Side ported | 17 | ||
183.52 € | 1 | 14 Days | Direct mounting | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 3 | 3 | Side ported | 17 | ||
183.52 € | 1 | 9 Days | Direct mounting | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | No name plate | 3 | 3 | Side ported | 17 |
Loading...
Type | Manifold Base | Environment / application specifications | Standard |
---|
Configure
Basic Attributes
Mounting Method
Port pipe connection port diameter
Specifications
Applicable valve
P- and E-port entry position
Option
Number of Valves(pcs)
Lead wire length(m)
Piping model
Number of cores of lead wire
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes