Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 2 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 2 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | - | IP40 Specifications | No name plate | 2 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 3 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
- | D-sub connector 25 pins | Direct mounting | 4 | ø4 one-touch fitting | Internal pilot | - | Both side | - | - | - | - | - | - | - | Upward | - | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 24 stations) | Standard length | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | With DIN metal fittings (Without DIN rail) | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | D side (2-10 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | D side (2-10 stations) | Standard length | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | U side (2-10 stations) | - | IP40 Specifications | No name plate | 4 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | - | IP40 Specifications | No name plate | 5 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
- | D-sub connector 25 pins | Direct mounting | 6 | ø4 one-touch fitting | Internal pilot | - | Both side | - | - | - | - | - | - | - | Upward | - | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications, Silencer Built-in | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | D side (2-10 stations) | - | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | Standard length | IP40 Specifications | No name plate | 6 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀4 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | - | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | U side (2-10 stations) | Standard length | IP40 Specifications | No name plate | 7 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | Standard length | IP40 Specifications | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | DIN rail mounting | - | ⌀6 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | Internal Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | With DIN metal fittings (Without DIN rail) | IP40 Specifications | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |
Manifold Base | D-sub connector | Direct mounting | - | ⌀3.2 Straight one-touch fitting (A, B port)/ ⌀8 one-touch fitting (P, E ports) | External Pilot Specifications | SY3000 | Both sides (2 to 24 stations) | - | IP40 Specifications | No name plate | 8 | Connector facing up | Side ported | 25 poles | - | Standard | 1 pieces |