5-Port Solenoid Valve, Plug-in Metal Base, SY3000/5000/7000 Manifold

5-Port Solenoid Valve, Plug-in Metal Base, SY3000/5000/7000 Manifold
5-port solenoid valve plug-in metal base SY3000 / 5000/7000 series manifold.
[Please refer to the followings for the catalog]
P. 168 type 50 horizontal piping type, type 51 back piping type
P. 188 52 type upper piping type

[10-Series Clean Series]
Suitable for clean environment
It prevents dust generation in the cleanroom

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS5Y3-50F1-02B-01
SS5Y3-50F1-02B-01F
SS5Y3-50F1-02B-C4
SS5Y3-50F1-02B-C4F
SS5Y3-50F1-02B-C6
SS5Y3-50F1-02B-C6D0
SS5Y3-50F1-02B-C6F
SS5Y3-50F1-02B-KC4
SS5Y3-50F1-02B-KC6
SS5Y3-50F1-02B-KC6F
SS5Y3-50F1-02B-KC6FD0
SS5Y3-50F1-02B-M5F
SS5Y3-50F1-02D-01
SS5Y3-50F1-02D-01F
SS5Y3-50F1-02D-C4
SS5Y3-50F1-02D-C6
SS5Y3-50F1-02D-C6F
SS5Y3-50F1-02D-KC6
SS5Y3-50F1-02D-KC6F
SS5Y3-50F1-02U-C4F
SS5Y3-50F1-02U-C6
SS5Y3-50F1-02U-KC6F
SS5Y3-50F1-02U-M5
SS5Y3-50F1-03B-01F
SS5Y3-50F1-03B-C4
SS5Y3-50F1-03B-C6
SS5Y3-50F1-03B-C6F
SS5Y3-50F1-03B-KC2F
SS5Y3-50F1-03B-KC3F
SS5Y3-50F1-03B-KC4
SS5Y3-50F1-03B-KC4F
SS5Y3-50F1-03B-KC6
SS5Y3-50F1-03B-KC6FD0
SS5Y3-50F1-03B-M5F
SS5Y3-50F1-03B-N3F
SS5Y3-50F1-03D-01
SS5Y3-50F1-03D-01F
SS5Y3-50F1-03D-C4
SS5Y3-50F1-03D-C4F
SS5Y3-50F1-03D-C6
SS5Y3-50F1-03D-C6F
SS5Y3-50F1-03D-C6FD0
SS5Y3-50F1-03D-KC6F
SS5Y3-50F1-03D-M5
SS5Y3-50F1-03D-M5D
SS5Y3-50F1-03U-C2F
SS5Y3-50F1-03U-M5
SS5Y3-50F1-04B-01
SS5Y3-50F1-04B-01F
SS5Y3-50F1-04B-C4
SS5Y3-50F1-04B-C4F
SS5Y3-50F1-04B-C4FD0
SS5Y3-50F1-04B-C6
SS5Y3-50F1-04B-C6F
SS5Y3-50F1-04B-KC2F
SS5Y3-50F1-04B-KC3F
SS5Y3-50F1-04B-KC4
SS5Y3-50F1-04B-KC6
SS5Y3-50F1-04B-KC6FD0
SS5Y3-50F1-04B-M5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector Mounting Method Port pipe connection port diameter Specifications Thread standard Applicable valve P- and E-port entry position Number of Valves
(pcs)
Connector output direction Manifold wiring specifications Piping model Number of Pins

48.21 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

48.21 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

50.90 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

50.90 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

50.90 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

70.92 €

1 98 Days D-sub connectorDIN rail mounting (without DIN rail)⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

50.90 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

64.29 €

1 98 Days D-sub connectorDirect mounting⌀4 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

64.29 €

1 98 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

64.29 €

1 9 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

84.32 €

1 98 Days D-sub connectorDIN rail mounting (without DIN rail)⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

48.21 €

1 98 Days D-sub connectorDirect mountingM5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000Both sides2Connector facing upAll double wiringSide ported25 poles

52.94 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000D side2Connector facing upAll double wiringSide ported25 poles

52.94 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000D side2Connector facing upAll double wiringSide ported25 poles

55.58 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000D side2Connector facing upAll double wiringSide ported25 poles

55.58 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000D side2Connector facing upAll double wiringSide ported25 poles

55.58 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000D side2Connector facing upAll double wiringSide ported25 poles

68.97 €

1 98 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000D side2Connector facing upAll double wiringSide ported25 poles

68.97 €

1 98 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000D side2Connector facing upAll double wiringSide ported25 poles

55.58 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000U side2Connector facing upAll double wiringSide ported25 poles

55.58 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000U side2Connector facing upAll double wiringSide ported25 poles

68.97 €

1 98 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000U side2Connector facing upAll double wiringSide ported25 poles

52.94 €

1 98 Days D-sub connectorDirect mountingM5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000U side2Connector facing upAll double wiringSide ported25 poles

54.90 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

58.92 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

58.92 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

58.92 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

77.03 €

1 98 Days D-sub connectorDirect mounting⌀2 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

77.03 €

1 39 Days D-sub connectorDirect mounting⌀3.2 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

77.02 €

1 98 Days D-sub connectorDirect mounting⌀4 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

77.03 €

1 68 Days D-sub connectorDirect mounting⌀4 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

77.03 €

1 98 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

97.06 €

1 98 Days D-sub connectorDIN rail mounting (without DIN rail)⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

54.90 €

1 98 Days D-sub connectorDirect mountingM5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

58.92 €

1 98 Days D-sub connectorDirect mounting⌀5/32 "fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides3Connector facing upAll double wiringSide ported25 poles

59.61 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000D side3Connector facing upAll double wiringSide ported25 poles

59.61 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000D side3Connector facing upAll double wiringSide ported25 poles

63.65 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000D side3Connector facing upAll double wiringSide ported25 poles

63.65 €

1 9 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000D side3Connector facing upAll double wiringSide ported25 poles

63.65 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000D side3Connector facing upAll double wiringSide ported25 poles

63.65 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000D side3Connector facing upAll double wiringSide ported25 poles

83.68 €

1 98 Days D-sub connectorDIN rail mounting (without DIN rail)⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000D side3Connector facing upAll double wiringSide ported25 poles

81.71 €

1 98 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000D side3Connector facing upAll double wiringSide ported25 poles

59.61 €

1 98 Days D-sub connectorDirect mountingM5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000D side3Connector facing upAll double wiringSide ported25 poles

86.82 €

1 98 Days D-sub connectorDIN rail mounting (with DIN rail)M5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000D side3Connector facing upAll double wiringSide ported25 poles

63.65 €

1 98 Days D-sub connectorDirect mounting⌀2 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000U side3Connector facing upAll double wiringSide ported25 poles

59.61 €

1 98 Days D-sub connectorDirect mountingM5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000U side3Connector facing upAll double wiringSide ported25 poles

61.60 €

1 98 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

61.60 €

1 9 Days D-sub connectorDirect mounting1/8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

66.97 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

66.98 €

1 98 Days D-sub connectorDirect mounting⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

87.00 €

1 98 Days D-sub connectorDIN rail mounting (without DIN rail)⌀4 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

66.98 €

1 98 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

66.98 €

1 9 Days D-sub connectorDirect mounting⌀6 Fixed one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

89.73 €

1 7 Days D-sub connectorDirect mounting⌀2 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

89.73 €

1 39 Days D-sub connectorDirect mounting⌀3.2 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotGSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

89.73 €

1 98 Days D-sub connectorDirect mounting⌀4 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

89.73 €

1 98 Days D-sub connectorDirect mounting⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotRcSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

109.74 €

1 98 Days D-sub connectorDIN rail mounting (without DIN rail)⌀6 Replaceable one-touch pipe fitting (A, B port)/ 1/8 threaded pipe (P, E ports)Internal pilotGSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

61.60 €

1 98 Days D-sub connectorDirect mountingM5 x 0.8 threaded piping (A, B port)/ 1/8 threaded piping (P, E ports)Internal pilotRcSY3000Both sides4Connector facing upAll double wiringSide ported25 poles

Loading...

Basic information

Type Manifold Base Environment / application specifications Standard

Tech Support