Configure
  • Length(mm)
  • Width(mm)
  • Belt width(mm)
  • Est. shipping days
    • All
    • Within 3 working days

Timing belt connecting plates / 5M / aluminium / CONCAR

Timing belt connecting plates / 5M / aluminium / CONCAR

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Length

(mm)

Width

(mm)

Belt width

(mm)

Weight

(kg)

Description

Minimum order quantity
41.8
28
9
0.02
5M 09
1 pieces
41.5
34
15
0.02
5M 15
1 pieces
41.8
44
25
0.03
5M 25
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
15.98 €
( 19.02 € )
3 working days
16.72 €
( 19.90 € )
3 working days
22.17 €
( 26.38 € )
3 working days

More Information

Basic information

[Specifications]
・Material: Aluminum
・Winding nose: no

Clamping Plates - dimension 5M. Clamping plates - also known as tensioning elements - are used to connect the pulley ends of finite timing belt goods cut by length (PU or neoprene). They are used in applications with linear motion, e.g. with positioning systems or transportation technology.