Double toothed timing belt / DL / CR (Neoprene) / glass fibre / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GP01240050
GP01240075
GP01240100
GP01350050
GP01350075
GP01350100
GP01500050
GP01500075
GP01500100
GP01650050
GP01650075
GP01650100
GP01690050
GP01690075
GP01690100
GP01720050
GP01720075
GP01720100
GP01730050
GP01730075
GP01730100
GP01870050
GP01870075
GP01870100
GP02030050
GP02030075
GP02030100
GP02100050
GP02100075
GP02100100
GP02180050
GP02180075
GP02180100
GP02250050
GP02250075
GP02250100
GP02400050
GP02400075
GP02400100
GP02480050
GP02480075
GP02480100
GP02550050
GP02550075
GP02550100
GP02630050
GP02630075
GP02630100
GP02650050
GP02650075
GP02650100
GP02700050
GP02700075
GP02700100
GP02770050
GP02770075
GP02770100
GP02850050
GP02850075
GP02850100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

32.93 €

1 3 Days 314.9612.412.71/2330.014124 DL 050

45.42 €

1 3 Days 314.9612.419.053/4330.021124 DL 075

57.90 €

1 3 Days 314.9612.425.41330.029124 DL 100

32.93 €

1 3 Days 342.913.512.71/2360.016135 DL 050

45.42 €

1 3 Days 342.913.519.053/4360.023135 DL 075

57.90 €

1 3 Days 342.913.525.41360.031135 DL 100

32.93 €

1 3 Days 3811512.71/2400.017150 DL 050

45.42 €

1 3 Days 3811519.053/4400.025150 DL 075

57.90 €

1 3 Days 3811525.41400.035150 DL 100

28.37 €

1 3 Days 419.116.512.71/2440.019165 DL 050

39.15 €

1 3 Days 419.116.519.053/4440.028165 DL 075

49.92 €

1 3 Days 419.116.525.41440.038165 DL 100

28.37 €

1 3 Days 429.2616.912.71/2450.02169 DL 050

39.15 €

1 3 Days 429.2616.919.053/4450.029169 DL 075

49.92 €

1 3 Days 429.2616.925.41450.039169 DL 100

28.37 €

1 3 Days 436.8817.212.71/2460.02172 DL 050

39.15 €

1 3 Days 436.8817.219.053/4460.029172 DL 075

49.92 €

1 3 Days 436.8817.225.41460.04172 DL 100

32.93 €

1 3 Days 439.4217.312.71/2460.02173 DL 050

45.42 €

1 3 Days 439.4217.319.053/4460.029173 DL 075

57.90 €

1 3 Days 439.4217.325.41460.04173 DL 100

28.37 €

1 3 Days 474.9818.712.71/2500.022187 DL 050

39.15 €

1 3 Days 474.9818.719.053/4500.032187 DL 075

49.92 €

1 3 Days 474.9818.725.41500.043187 DL 100

30.30 €

1 3 Days 515.6220.312.71/2540.023203 DL 050

42.47 €

1 3 Days 515.6220.319.053/4540.034203 DL 075

54.58 €

1 3 Days 515.6220.325.41540.047203 DL 100

30.30 €

1 3 Days 533.42112.71/2560.024210 DL 050

42.47 €

1 3 Days 533.42119.053/4560.035210 DL 075

54.58 €

1 3 Days 533.42125.41560.049210 DL 100

30.76 €

1 3 Days 553.7221.812.71/2580.025218 DL 050

43.43 €

1 3 Days 553.7221.819.053/4580.037218 DL 075

55.80 €

1 3 Days 553.7221.825.41580.05218 DL 100

30.76 €

1 3 Days 571.522.512.71/2600.026225 DL 050

43.43 €

1 3 Days 571.522.519.053/4600.038225 DL 075

55.80 €

1 3 Days 571.522.525.41600.052225 DL 100

33.19 €

1 3 Days 609.62412.71/2640.028240 DL 050

46.27 €

1 3 Days 609.62419.053/4640.041240 DL 075

59.29 €

1 3 Days 609.62425.41640.055240 DL 100

33.88 €

1 3 Days 629.9224.812.71/2660.029248 DL 050

47.06 €

1 3 Days 629.9224.819.053/4660.042248 DL 075

60.84 €

1 3 Days 629.9224.825.41660.057248 DL 100

33.88 €

1 3 Days 647.725.512.71/2680.029255 DL 050

47.06 €

1 3 Days 647.725.519.053/4680.043255 DL 075

60.84 €

1 3 Days 647.725.525.41680.059255 DL 100

35.05 €

1 3 Days 668.0226.312.71/2700.03263 DL 050

49.30 €

1 3 Days 668.0226.319.053/4700.044263 DL 075

63.57 €

1 3 Days 668.0226.325.41700.061263 DL 100

35.05 €

1 3 Days 673.126.512.71/2710.031265 DL 050

49.30 €

1 3 Days 673.126.519.053/4710.045265 DL 075

63.57 €

1 3 Days 673.126.525.41710.061265 DL 100

35.05 €

1 3 Days 685.82712.71/2720.031270 DL 050

49.30 €

1 3 Days 685.82719.053/4720.046270 DL 075

63.57 €

1 3 Days 685.82725.41720.062270 DL 100

35.57 €

1 3 Days 703.5827.712.71/2740.032277 DL 050

50.86 €

1 3 Days 703.5827.719.053/4740.047277 DL 075

65.73 €

1 3 Days 703.5827.725.41740.064277 DL 100

35.57 €

1 3 Days 723.928.512.71/2760.033285 DL 050

50.86 €

1 3 Days 723.928.519.053/4760.048285 DL 075

65.73 €

1 3 Days 723.928.525.41760.066285 DL 100

Loading...

Basic information

Height(mm) 4.57 Material Neoprene Division(mm) 9.525
Tension cord Glass Winding nose no Standard DIN 5296
Additional description Toothed belt imperial

Tech Support