Double toothed timing belt / DT10 / PUR / steel / CONCAR

Double toothed timing belt / DT10 / PUR / steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel
・Winding nose: no
・Standard: DIN 7721
・Division(mm): 10
・Height(mm): 7

Timing Belts - dimension DT10. PU timing belts are extremely resilient timing belts which are used for example in synchronous conveyance systems, for controlling linear motion or in drive and transport systems. They are designed for high shock loads, since they have a particularly high breaking strength. The expansion of a PU timing belt with steel tension members is very low; the belt tension remains almost constant. ConCar offers these belts from stock in all standard profiles. The belts are cut from the roll, making any belt width required possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GM02600010
GM02600012
GM02600016
GM02600020
GM02600025
GM02600032
GM02600050
GM05300010
GM05300012
GM05300016
GM05300020
GM05300025
GM05300032
GM05300050
GM06000010
GM06000012
GM06000016
GM06000020
GM06000025
GM06000032
GM06000050
GM06300010
GM06300012
GM06300016
GM06300020
GM06300025
GM06300032
GM06300050
GM06600010
GM06600012
GM06600016
GM06600020
GM06600025
GM06600032
GM06600050
GM07000010
GM07000012
GM07000016
GM07000020
GM07000025
GM07000032
GM07000050
GM07200010
GM07200012
GM07200016
GM07200020
GM07200025
GM07200032
GM07200050
GM08000010
GM08000012
GM08000016
GM08000020
GM08000025
GM08000032
GM08000050
GM08400010
GM08400012
GM08400016
GM08400020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

15.48 €

1 3 Days 26010260.01310 DT10 260

17.30 €

1 3 Days 26012260.01612 DT10 260

21.27 €

1 3 Days 26016260.02116 DT10 260

25.17 €

1 3 Days 26020260.02720 DT10 260

31.53 €

1 3 Days 26025260.03325 DT10 260

37.41 €

1 3 Days 26032260.04232 DT10 260

56.28 €

1 3 Days 26050260.06650 DT10 260

16.55 €

1 3 Days 53010530.02710 DT10 530

19.64 €

1 3 Days 53012530.03212 DT10 530

24.81 €

1 3 Days 53016530.04316 DT10 530

29.89 €

1 3 Days 53020530.05420 DT10 530

36.80 €

1 3 Days 53025530.06825 DT10 530

45.13 €

1 3 Days 53032530.08632 DT10 530

67.91 €

1 3 Days 53050530.13550 DT10 530

25.59 €

1 3 Days 60010600.03110 DT10 600

30.73 €

1 3 Days 60012600.03712 DT10 600

40.96 €

1 3 Days 60016600.04916 DT10 600

51.19 €

1 3 Days 60020600.06120 DT10 600

63.99 €

1 3 Days 60025600.07725 DT10 600

81.90 €

1 3 Days 60032600.09832 DT10 600

127.98 €

1 3 Days 60050600.15350 DT10 600

18.81 €

1 3 Days 63010630.03210 DT10 630

22.28 €

1 3 Days 63012630.03912 DT10 630

28.47 €

1 3 Days 63016630.05116 DT10 630

34.13 €

1 3 Days 63020630.06420 DT10 630

41.78 €

1 3 Days 63025630.0825 DT10 630

51.63 €

1 3 Days 63032630.10332 DT10 630

77.72 €

1 3 Days 63050630.16150 DT10 630

20.17 €

1 3 Days 66010660.03410 DT10 660

23.94 €

1 3 Days 66012660.0412 DT10 660

30.30 €

1 3 Days 66016660.05416 DT10 660

36.52 €

1 3 Days 66020660.06720 DT10 660

44.86 €

1 3 Days 66025660.08425 DT10 660

55.19 €

1 3 Days 66032660.10832 DT10 660

83.23 €

1 3 Days 66050660.16850 DT10 660

21.13 €

1 3 Days 70010700.03610 DT10 700

25.04 €

1 3 Days 70012700.04312 DT10 700

31.53 €

1 3 Days 70016700.05716 DT10 700

38.19 €

1 3 Days 70020700.07120 DT10 700

46.43 €

1 3 Days 70025700.08925 DT10 700

57.68 €

1 3 Days 70032700.11432 DT10 700

86.58 €

1 3 Days 70050700.17950 DT10 700

21.61 €

1 3 Days 72010720.03710 DT10 720

25.37 €

1 3 Days 72012720.04412 DT10 720

32.56 €

1 3 Days 72016720.05916 DT10 720

38.91 €

1 3 Days 72020720.07320 DT10 720

47.80 €

1 3 Days 72025720.09225 DT10 720

58.86 €

1 3 Days 72032720.11832 DT10 720

92.12 €

1 3 Days 72050720.18450 DT10 720

23.18 €

1 3 Days 80010800.04110 DT10 800

27.49 €

1 3 Days 80012800.04912 DT10 800

34.88 €

1 3 Days 80016800.06516 DT10 800

41.85 €

1 3 Days 80020800.08220 DT10 800

51.63 €

1 3 Days 80025800.10225 DT10 800

63.62 €

1 3 Days 80032800.13132 DT10 800

96.64 €

1 3 Days 80050800.20450 DT10 800

23.86 €

1 3 Days 84010840.04310 DT10 840

28.06 €

1 3 Days 84012840.05112 DT10 840

35.86 €

1 3 Days 84016840.06916 DT10 840

43.09 €

1 3 Days 84020840.08620 DT10 840

Loading...

Basic information

Height(mm) 7 Material Polyurethane Division(mm) 10
Tension cord Steel Winding nose no Standard DIN 7721

Tech Support