Timing belts / MXL / CR (neoprene) / glass fibre / CONCAR

Timing belts / MXL / CR (neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Standard: DIN 5296
・Division(mm): 2.032
・Height(mm): 1.14

Timing Belts - dimension MXL. Synchronous belts with classic, trapezoid cogging offer a maintenance-free, low-cost alternative to standard drives such as chains and gears. Currently, applications range from small drives (computer printers) to heavy machine drives (oil pumps, etc.).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GA00440012
GA00440019
GA00440025
GA00450012
GA00450019
GA00450025
GA00480012
GA00480019
GA00480025
GA00500012
GA00500019
GA00500025
GA00520012
GA00520019
GA00520025
GA00530012
GA00530019
GA00530025
GA00540012
GA00540019
GA00540025
GA00550012
GA00550019
GA00550025
GA00560012
GA00560019
GA00560025
GA00570012
GA00570019
GA00570025
GA00590012
GA00590019
GA00590025
GA00600012
GA00600019
GA00600025
GA00610012
GA00610019
GA00610025
GA00620012
GA00620019
GA00620025
GA00630012
GA00630019
GA00630025
GA00640012
GA00640019
GA00640025
GA00650012
GA00650019
GA00650025
GA00670012
GA00670019
GA00670025
GA00680012
GA00680019
GA00680025
GA00690012
GA00690019
GA00690025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

1.48 €

1 3 Days 89.4083.523.1751/8440.00144 MXL 012

2.10 €

1 3 Days 89.4083.524.7633/16440.00144 MXL 019

2.25 €

1 3 Days 89.4083.526.351/4440.00144 MXL 025

1.48 €

1 3 Days 91.443.63.1751/8450.00145 MXL 012

2.10 €

1 3 Days 91.443.64.7633/16450.00145 MXL 019

2.25 €

1 3 Days 91.443.66.351/4450.00145 MXL 025

1.48 €

1 3 Days 97.5363.843.1751/8480.00148 MXL 012

2.10 €

1 3 Days 97.5363.844.7633/16480.00148 MXL 019

2.25 €

1 3 Days 97.5363.846.351/4480.00148 MXL 025

1.48 €

1 3 Days 101.643.1751/8500.00150 MXL 012

2.10 €

1 3 Days 101.644.7633/16500.00150 MXL 019

2.25 €

1 3 Days 101.646.351/4500.00150 MXL 025

1.48 €

1 3 Days 105.6644.163.1751/8520.00152 MXL 012

2.10 €

1 3 Days 105.6644.164.7633/16520.00152 MXL 019

2.25 €

1 3 Days 105.6644.166.351/4520.00152 MXL 025

1.48 €

1 3 Days 107.6964.243.1751/8530.00153 MXL 012

2.10 €

1 3 Days 107.6964.244.7633/16530.00153 MXL 019

2.25 €

1 3 Days 107.6964.246.351/4530.00153 MXL 025

1.48 €

1 3 Days 109.7284.323.1751/8540.00154 MXL 012

2.10 €

1 3 Days 109.7284.324.7633/16540.00154 MXL 019

2.25 €

1 3 Days 109.7284.326.351/4540.00154 MXL 025

1.48 €

1 3 Days 111.764.43.1751/8550.00155 MXL 012

2.10 €

1 3 Days 111.764.44.7633/16550.00155 MXL 019

2.25 €

1 3 Days 111.764.46.351/4550.00155 MXL 025

1.48 €

1 3 Days 113.7924.483.1751/8560.00156 MXL 012

2.10 €

1 3 Days 113.7924.484.7633/16560.00156 MXL 019

2.25 €

1 3 Days 113.7924.486.351/4560.00156 MXL 025

1.62 €

1 3 Days 115.8244.563.1751/8570.00157 MXL 012

2.10 €

1 3 Days 115.8244.564.7633/16570.00157 MXL 019

2.48 €

1 3 Days 115.8244.566.351/4570.00157 MXL 025

1.62 €

1 3 Days 119.8884.723.1751/8590.00159 MXL 012

2.10 €

1 3 Days 119.8884.724.7633/16590.00159 MXL 019

2.48 €

1 3 Days 119.8884.726.351/4590.00159 MXL 025

1.62 €

1 3 Days 121.924.83.1751/8600.00160 MXL 012

2.10 €

1 3 Days 121.924.84.7633/16600.00160 MXL 019

2.48 €

1 3 Days 121.924.86.351/4600.00160 MXL 025

1.62 €

1 3 Days 123.9524.883.1751/8610.00161 MXL 012

2.10 €

1 3 Days 123.9524.884.7633/16610.00161 MXL 019

2.48 €

1 3 Days 123.9524.886.351/4610.00161 MXL 025

1.62 €

1 3 Days 125.9844.963.1751/8620.00162 MXL 012

2.10 €

1 3 Days 125.9844.964.7633/16620.00162 MXL 019

2.48 €

1 3 Days 125.9844.966.351/4620.00162 MXL 025

1.62 €

1 3 Days 128.0165.043.1751/8630.00163 MXL 012

2.10 €

1 3 Days 128.0165.044.7633/16630.00163 MXL 019

2.48 €

1 3 Days 128.0165.046.351/4630.00163 MXL 025

1.62 €

1 3 Days 130.0485.123.1751/8640.00164 MXL 012

2.10 €

1 3 Days 130.0485.124.7633/16640.00164 MXL 019

2.48 €

1 3 Days 130.0485.126.351/4640.00164 MXL 025

1.62 €

1 3 Days 132.085.23.1751/8650.00165 MXL 012

2.10 €

1 3 Days 132.085.24.7633/16650.00165 MXL 019

2.48 €

1 3 Days 132.085.26.351/4650.00165 MXL 025

1.62 €

1 3 Days 136.1445.363.1751/8670.00167 MXL 012

2.10 €

1 3 Days 136.1445.364.7633/16670.00167 MXL 019

2.48 €

1 3 Days 136.1445.366.351/4670.00167 MXL 025

1.62 €

1 3 Days 138.1765.443.1751/8680.00168 MXL 012

2.10 €

1 3 Days 138.1765.444.7633/16680.00168 MXL 019

2.48 €

1 3 Days 138.1765.446.351/4680.00268 MXL 025

1.62 €

1 3 Days 140.2085.523.1751/8690.00169 MXL 012

2.10 €

1 3 Days 140.2085.524.7633/16690.00169 MXL 019

2.48 €

1 3 Days 140.2085.526.351/4690.00269 MXL 025

Loading...

Basic information

Height(mm) 1.14 Material Neoprene Division(mm) 2.032
Tension cord Glass Winding nose no Standard DIN 5296
Additional description Toothed belt imperial

Tech Support