Timing belts / RPP14 Silver / CR (Neoprene) / glass fibre / CONCAR

Timing belts / RPP14 Silver / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 14
・Height(mm): 9.7

Timing Belts - dimension RPP Silver 14. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GVP096614040
GVP096614055
GVP096614085
GVP096614115
GVP096614170
GVP099414040
GVP099414055
GVP099414085
GVP099414115
GVP099414170
GVP109214040
GVP109214055
GVP109214085
GVP109214115
GVP109214170
GVP110614040
GVP110614055
GVP110614085
GVP110614115
GVP110614170
GVP119014040
GVP119014055
GVP119014085
GVP119014115
GVP119014170
GVP126014040
GVP126014055
GVP126014085
GVP126014115
GVP126014170
GVP128814040
GVP128814055
GVP128814085
GVP128814115
GVP128814170
GVP134414040
GVP134414055
GVP134414085
GVP134414115
GVP134414170
GVP140014040
GVP140014055
GVP140014085
GVP140014115
GVP140014170
GVP144214040
GVP144214055
GVP144214085
GVP144214115
GVP144214170
GVP156814040
GVP156814055
GVP156814085
GVP156814115
GVP156814170
GVP161014040
GVP161014055
GVP161014085
GVP161014115
GVP161014170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

132.20 €

1 3 Days 96640690.386966 - SLV14 - 40

182.00 €

1 3 Days 96655690.531966 - SLV14 - 55

281.52 €

1 3 Days 96685690.821966 - SLV14 - 85

380.51 €

1 3 Days 966115691.111966 - SLV14 - 115

562.27 €

1 3 Days 966170691.642966 - SLV14 - 170

134.11 €

1 3 Days 99440710.398994 - SLV14 - 40

184.72 €

1 3 Days 99455710.547994 - SLV14 - 55

286.13 €

1 3 Days 99485710.845994 - SLV14 - 85

386.81 €

1 3 Days 994115711.143994 - SLV14 - 115

571.60 €

1 3 Days 994170711.69994 - SLV14 - 170

138.10 €

1 3 Days 109240780.4371092 - SLV14 - 40

190.02 €

1 3 Days 109255780.6011092 - SLV14 - 55

295.93 €

1 3 Days 109285780.9281092 - SLV14 - 85

399.78 €

1 3 Days 1092115781.2561092 - SLV14 - 115

588.22 €

1 3 Days 1092170781.8561092 - SLV14 - 170

139.96 €

1 3 Days 110640790.4421106 - SLV14 - 40

192.48 €

1 3 Days 110655790.6081106 - SLV14 - 55

299.71 €

1 3 Days 110685790.941106 - SLV14 - 85

404.85 €

1 3 Days 1106115791.2721106 - SLV14 - 115

595.91 €

1 3 Days 1106170791.881106 - SLV14 - 170

142.15 €

1 3 Days 119040850.4761190 - SLV14 - 40

196.37 €

1 3 Days 119055850.6551190 - SLV14 - 55

304.16 €

1 3 Days 119085851.0121190 - SLV14 - 85

407.29 €

1 3 Days 1190115851.3691190 - SLV14 - 115

602.74 €

1 3 Days 1190170852.0231190 - SLV14 - 170

146.01 €

1 3 Days 126040900.5041260 - SLV14 - 40

202.17 €

1 3 Days 126055900.6931260 - SLV14 - 55

313.11 €

1 3 Days 126085901.0711260 - SLV14 - 85

420.63 €

1 3 Days 1260115901.4491260 - SLV14 - 115

621.85 €

1 3 Days 1260170902.1421260 - SLV14 - 170

148.12 €

1 3 Days 128840920.5151288 - SLV14 - 40

204.12 €

1 3 Days 128855920.7081288 - SLV14 - 55

318.09 €

1 3 Days 128885921.0951288 - SLV14 - 85

427.02 €

1 3 Days 1288115921.4811288 - SLV14 - 115

631.29 €

1 3 Days 1288170922.191288 - SLV14 - 170

151.24 €

1 3 Days 134440960.5381344 - SLV14 - 40

209.01 €

1 3 Days 134455960.7391344 - SLV14 - 55

324.24 €

1 3 Days 134485961.1421344 - SLV14 - 85

436.71 €

1 3 Days 1344115961.5461344 - SLV14 - 115

645.52 €

1 3 Days 1344170962.2851344 - SLV14 - 170

154.03 €

1 3 Days 1400401000.561400 - SLV14 - 40

214.06 €

1 3 Days 1400551000.771400 - SLV14 - 55

330.38 €

1 3 Days 1400851001.191400 - SLV14 - 85

446.66 €

1 3 Days 14001151001.611400 - SLV14 - 115

659.69 €

1 3 Days 14001701002.381400 - SLV14 - 170

154.54 €

1 3 Days 1442401030.5771442 - SLV14 - 40

220.37 €

1 3 Days 1442551030.7931442 - SLV14 - 55

340.34 €

1 3 Days 1442851031.2261442 - SLV14 - 85

459.81 €

1 3 Days 14421151031.6581442 - SLV14 - 115

679.44 €

1 3 Days 14421701032.4511442 - SLV14 - 170

154.80 €

1 3 Days 1568401120.6271568 - SLV14 - 40

227.30 €

1 3 Days 1568551120.8621568 - SLV14 - 55

351.03 €

1 3 Days 1568851121.3331568 - SLV14 - 85

473.56 €

1 3 Days 15681151121.8031568 - SLV14 - 115

700.69 €

1 3 Days 15681701122.6661568 - SLV14 - 170

172.82 €

1 3 Days 1610401150.6441610 - SLV14 - 40

231.20 €

1 3 Days 1610551150.8861610 - SLV14 - 55

356.12 €

1 3 Days 1610851151.3691610 - SLV14 - 85

480.55 €

1 3 Days 16101151151.8521610 - SLV14 - 115

710.72 €

1 3 Days 16101701152.7371610 - SLV14 - 170

Loading...

Basic information

Height(mm) 9.7 Material Neoprene Division(mm) 14
Tension cord Glass fiber Winding nose no Standard none

Tech Support