Timing belts / RPP8 Silver / CR (Neoprene) / glass fibre / CONCAR (Part Numbers)

Timing belts / RPP8 Silver / CR (Neoprene) / glass fibre / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass fiber
・Winding nose: no
・Division(mm): 8
・Height(mm): 5.4

Timing Belts - dimension RPP Silver 8. The parabolic cog profile of the neoprene RPP timing belts from Megadyne enables an optimal force distribution over the cog height. Thanks to its properties (such as a high degree of efficiency, low noise, synchronous transmission, etc.), these endless neoprene timing belts from Megadyne can be used in many different applications, both for power transfer and in conveyance systems.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GUP122408020
GUP122408030
GUP122408050
GUP122408085
GUP128008020
GUP128008030
GUP128008050
GUP135208020
GUP135208030
GUP135208050
GUP135208085
GUP142408020
GUP142408030
GUP142408050
GUP142408085
GUP144008020
GUP144008030
GUP144008050
GUP144008085
GUP146408020
GUP146408030
GUP146408050
GUP146408085
GUP160008020
GUP160008030
GUP160008050
GUP160008085
GUP168008020
GUP168008030
GUP168008050
GUP168008085
GUP176008020
GUP176008030
GUP176008050
GUP176008085
GUP180008020
GUP180008030
GUP180008050
GUP180008085
GUP190408020
GUP190408030
GUP190408050
GUP190408085
GUP200008020
GUP200008030
GUP200008050
GUP200008085
GUP220008020
GUP220008030
GUP220008050
GUP220008085
GUP227208020
GUP227208030
GUP227208050
GUP227208085
GUP240008020
GUP240008030
GUP240008050
GUP240008085
GUP252008020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

32.94 €

1 3 Days 1224201530.1381224 - SLV8 - 20

49.22 €

1 3 Days 1224301530.2071224 - SLV8 - 30

82.29 €

1 3 Days 1224501530.3461224 - SLV8 - 50

138.68 €

1 3 Days 1224851530.5881224 - SLV8 - 85

34.00 €

1 3 Days 1280201600.1451280 - SLV8 - 20

51.09 €

1 3 Days 1280301600.2171280 - SLV8 - 30

84.83 €

1 3 Days 1280501600.3621280 - SLV8 - 50

35.41 €

1 3 Days 1352201690.1531352 - SLV8 - 20

52.69 €

1 3 Days 1352301690.2291352 - SLV8 - 30

88.44 €

1 3 Days 1352501690.3821352 - SLV8 - 50

149.30 €

1 3 Days 1352851690.6491352 - SLV8 - 85

36.84 €

1 3 Days 1424201780.1611424 - SLV8 - 20

53.12 €

1 3 Days 1424301780.2411424 - SLV8 - 30

91.92 €

1 3 Days 1424501780.4021424 - SLV8 - 50

155.90 €

1 3 Days 1424851780.6841424 - SLV8 - 85

37.07 €

1 3 Days 1440201800.1631440 - SLV8 - 20

53.26 €

1 3 Days 1440301800.2441440 - SLV8 - 30

92.66 €

1 3 Days 1440501800.4071440 - SLV8 - 50

157.22 €

1 3 Days 1440851800.6921440 - SLV8 - 85

37.70 €

1 3 Days 1464201830.1651464 - SLV8 - 20

53.70 €

1 3 Days 1464301830.2481464 - SLV8 - 30

93.83 €

1 3 Days 1464501830.4141464 - SLV8 - 50

160.28 €

1 3 Days 1464851830.7031464 - SLV8 - 85

40.37 €

1 3 Days 1600202000.1811600 - SLV8 - 20

60.19 €

1 3 Days 1600302000.2711600 - SLV8 - 30

101.00 €

1 3 Days 1600502000.4521600 - SLV8 - 50

170.20 €

1 3 Days 1600852000.7681600 - SLV8 - 85

41.98 €

1 3 Days 1680202100.191680 - SLV8 - 20

62.45 €

1 3 Days 1680302100.2851680 - SLV8 - 30

104.62 €

1 3 Days 1680502100.4751680 - SLV8 - 50

177.23 €

1 3 Days 1680852100.8071680 - SLV8 - 85

43.41 €

1 3 Days 1760202200.1991760 - SLV8 - 20

65.03 €

1 3 Days 1760302200.2981760 - SLV8 - 30

108.41 €

1 3 Days 1760502200.4971760 - SLV8 - 50

184.20 €

1 3 Days 1760852200.8451760 - SLV8 - 85

44.26 €

1 3 Days 1800202250.2031800 - SLV8 - 20

66.36 €

1 3 Days 1800302250.3051800 - SLV8 - 30

109.92 €

1 3 Days 1800502250.5091800 - SLV8 - 50

187.00 €

1 3 Days 1800852250.8641800 - SLV8 - 85

46.55 €

1 3 Days 1904202380.2151904 - SLV8 - 20

67.43 €

1 3 Days 1904302380.3221904 - SLV8 - 30

116.01 €

1 3 Days 1904502380.5361904 - SLV8 - 50

197.27 €

1 3 Days 1904852380.9121904 - SLV8 - 85

48.90 €

1 3 Days 2000202500.2262000 - SLV8 - 20

70.82 €

1 3 Days 2000302500.3392000 - SLV8 - 30

121.80 €

1 3 Days 2000502500.5652000 - SLV8 - 50

207.23 €

1 3 Days 2000852500.9612000 - SLV8 - 85

52.38 €

1 3 Days 2200202750.2492200 - SLV8 - 20

78.15 €

1 3 Days 2200302750.3732200 - SLV8 - 30

132.20 €

1 3 Days 2200502750.6222200 - SLV8 - 50

223.67 €

1 3 Days 2200852751.0572200 - SLV8 - 85

54.04 €

1 3 Days 2272202840.2572272 - SLV8 - 20

80.68 €

1 3 Days 2272302840.3852272 - SLV8 - 30

136.07 €

1 3 Days 2272502840.6422272 - SLV8 - 50

230.24 €

1 3 Days 2272852841.0912272 - SLV8 - 85

57.23 €

1 3 Days 2400203000.2712400 - SLV8 - 20

85.48 €

1 3 Days 2400303000.4072400 - SLV8 - 30

142.82 €

1 3 Days 2400503000.6782400 - SLV8 - 50

241.45 €

1 3 Days 2400853001.1532400 - SLV8 - 85

59.52 €

1 3 Days 2520203150.2852520 - SLV8 - 20

Loading...

Basic information

Height(mm) 5.4 Material Neoprene Division(mm) 8
Tension cord Glass fiber Winding nose no Standard none

Tech Support