Timing belts / XL / CR (Neoprene) / Fibreglass / CONCAR (Part Numbers)

Timing belts / XL / CR (Neoprene) / Fibreglass / CONCAR
[Specifications]
・Material: Neoprene
・Tension cord: Glass
・Winding nose: no
・Standard: DIN 5296
・Division(mm): 5.08
・Height(mm): 2.3

Timing Belts - dimension XL. Synchronous belts with classic, trapezoid cogging offer a maintenance-free, low-cost alternative to standard drives such as chains and gears. Currently, applications range from small drives (computer printers) to heavy machine drives (oil pumps, etc.).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GB00500025
GB00500031
GB00500037
GB00500050
GB00500075
GB00500100
GB00540025
GB00540031
GB00540037
GB00540050
GB00540075
GB00540100
GB00600025
GB00600031
GB00600037
GB00600050
GB00600075
GB00600100
GB00640025
GB00640031
GB00640037
GB00640050
GB00640075
GB00640100
GB00680025
GB00680031
GB00680037
GB00680050
GB00680075
GB00680100
GB00700025
GB00700031
GB00700037
GB00700050
GB00700075
GB00700100
GB00720025
GB00720031
GB00720037
GB00720050
GB00720075
GB00720100
GB00740025
GB00740031
GB00740037
GB00740050
GB00740075
GB00740100
GB00760025
GB00760031
GB00760037
GB00760050
GB00760075
GB00760100
GB00780025
GB00780031
GB00780037
GB00780050
GB00780075
GB00780100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Effective length
(inch)
Width
(mm)
Width
(inch)
Number of teeth Weight
(kg)
Description

2.25 €

1 3 Days 12756.351/4250.00250 XL 025

2.62 €

1 3 Days 12757.945/16250.00250 XL 031

2.87 €

1 3 Days 12759.533/8250.00350 XL 037

3.80 €

1 3 Days 127512.71/2250.00450 XL 050

5.17 €

1 3 Days 127519.053/4250.00550 XL 075

6.83 €

1 3 Days 127525.41250.00750 XL 100

2.25 €

1 3 Days 137.165.46.351/4270.00254 XL 025

2.62 €

1 3 Days 137.165.47.945/16270.00254 XL 031

2.87 €

1 3 Days 137.165.49.533/8270.00354 XL 037

3.80 €

1 3 Days 137.165.412.71/2270.00454 XL 050

5.17 €

1 3 Days 137.165.419.053/4270.00654 XL 075

6.83 €

1 3 Days 137.165.425.41270.00854 XL 100

2.25 €

1 3 Days 152.466.351/4300.00260 XL 025

2.62 €

1 3 Days 152.467.945/16300.00360 XL 031

2.87 €

1 3 Days 152.469.533/8300.00360 XL 037

3.80 €

1 3 Days 152.4612.71/2300.00460 XL 050

5.17 €

1 3 Days 152.4619.053/4300.00660 XL 075

6.83 €

1 3 Days 152.4625.41300.00960 XL 100

2.25 €

1 3 Days 162.566.46.351/4320.00264 XL 025

2.87 €

1 3 Days 162.566.47.945/16320.00364 XL 031

3.19 €

1 3 Days 162.566.49.533/8320.00464 XL 037

3.87 €

1 3 Days 162.566.412.71/2320.00564 XL 050

5.17 €

1 3 Days 162.566.419.053/4320.00764 XL 075

6.83 €

1 3 Days 162.566.425.41320.00964 XL 100

2.25 €

1 3 Days 172.726.86.351/4340.00268 XL 025

2.87 €

1 3 Days 172.726.87.945/16340.00368 XL 031

3.19 €

1 3 Days 172.726.89.533/8340.00468 XL 037

3.87 €

1 3 Days 172.726.812.71/2340.00568 XL 050

5.17 €

1 3 Days 172.726.819.053/4340.00768 XL 075

6.83 €

1 3 Days 172.726.825.41340.0168 XL 100

2.25 €

1 3 Days 177.876.351/4350.00370 XL 025

2.87 €

1 3 Days 177.877.945/16350.00370 XL 031

3.19 €

1 3 Days 177.879.533/8350.00470 XL 037

3.87 €

1 3 Days 177.8712.71/2350.00570 XL 050

5.17 €

1 3 Days 177.8719.053/4350.00770 XL 075

6.83 €

1 3 Days 177.8725.41350.0170 XL 100

2.48 €

1 3 Days 182.887.26.351/4360.00372 XL 025

2.87 €

1 3 Days 182.887.27.945/16360.00372 XL 031

3.19 €

1 3 Days 182.887.29.533/8360.00472 XL 037

3.87 €

1 3 Days 182.887.212.71/2360.00572 XL 050

5.89 €

1 3 Days 182.887.219.053/4360.00872 XL 075

7.23 €

1 3 Days 182.887.225.41360.0172 XL 100

2.48 €

1 3 Days 187.967.46.351/4370.00374 XL 025

2.87 €

1 3 Days 187.967.47.945/16370.00374 XL 031

3.19 €

1 3 Days 187.967.49.533/8370.00474 XL 037

3.87 €

1 3 Days 187.967.412.71/2370.00574 XL 050

5.89 €

1 3 Days 187.967.419.053/4370.00874 XL 075

7.23 €

1 3 Days 187.967.425.41370.01174 XL 100

2.48 €

1 3 Days 193.047.66.351/4380.00376 XL 025

2.87 €

1 3 Days 193.047.67.945/16380.00376 XL 031

3.19 €

1 3 Days 193.047.69.533/8380.00476 XL 037

3.87 €

1 3 Days 193.047.612.71/2380.00676 XL 050

5.89 €

1 3 Days 193.047.619.053/4380.00876 XL 075

7.23 €

1 3 Days 193.047.625.41380.01176 XL 100

2.48 €

1 3 Days 198.127.86.351/4390.00378 XL 025

2.87 €

1 3 Days 198.127.87.945/16390.00378 XL 031

3.19 €

1 3 Days 198.127.89.533/8390.00478 XL 037

3.87 €

1 3 Days 198.127.812.71/2390.00678 XL 050

5.89 €

1 3 Days 198.127.819.053/4390.00878 XL 075

7.23 €

1 3 Days 198.127.825.41390.01178 XL 100

Loading...

Basic information

Height(mm) 2.3 Material Neoprene Division(mm) 5.08
Tension cord Glass Winding nose no Standard DIN 5296
Additional description Toothed belt imperial

Tech Support