Timing belts / open / XH / PUR / steel / CONCAR

Timing belts / open / XH / PUR / steel / CONCAR
[Specifications]
・Material: Polyurethane
・Tension cord: Steel
・Winding nose: yes
・Height(mm): 508
・Division(mm): 22.225

Timing Belts Open Ended - dimension XH. There are a large number of applications in which ConCar PU goods cut by length can be used - open or welded . PU goods cut by length are considered one of the most precise, extremely resilient timing belts, which are used for example in synchronous conveyor systems, for controlling linear motion or in drive systems. They are suitable for welding on carrier profiles and for a very wide range of coatings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEMU0200-[1-30/1]

Part Number
GEMU0200-[1-30/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Roll length
(m)
1 17 Days 1 ~ 30

Loading...

  1. 1

Basic information

Width(mm) 508 Height(mm) 11.2 Width(inch) 2
Material Polyurethane Division(mm) 22.225 Tension cord Steel
Winding nose yes Standard none Weight / m(kg) 0.53
Weight(kg) 0.53 Description XH - 200

Tech Support