Timing belt pulleys / 3M / with flanged pulley / aluminium / SGS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGS1003M006
SGS1003M009
SGS1003M015
SGS1203M006
SGS1203M009
SGS1203M015
SGS1403M006
SGS1403M009
SGS1403M015
SGS1503M006
SGS1503M009
SGS1503M015
SGS1603M006
SGS1603M009
SGS1603M015
SGS1803M006
SGS1803M009
SGS1803M015
SGS2003M006
SGS2003M009
SGS2003M015
SGS2103M006
SGS2103M009
SGS2103M015
SGS2203M006
SGS2203M009
SGS2203M015
SGS2403M006
SGS2403M009
SGS2403M015
SGS2603M006
SGS2603M009
SGS2603M015
SGS2803M006
SGS2803M009
SGS2803M015
SGS3003M006
SGS3003M009
SGS3003M015
SGS3203M006
SGS3203M009
SGS3203M015
SGS3603M006
SGS3603M009
SGS3603M015
SGS4003M006
SGS4003M009
SGS4003M015
SGS4403M006
SGS4403M009
SGS4403M015
SGS4803M006
SGS4803M009
SGS4803M015
SGS6003M006
SGS6003M009
SGS6003M015
SGS7203M006
SGS7203M009
SGS7203M015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Weight
(kg)
Description

-

1 Quote 6101F9.558.790.00410-3M-06

-

1 Quote 9101F9.558.790.00410-3M-09

-

1 Quote 15101F9.558.790.00610-3M-15

-

1 Quote 6121F11.4610.70.00612-3M-06

-

1 Quote 9121F11.4610.70.00612-3M-09

-

1 Quote 15121F11.4610.70.00812-3M-15

-

1 Quote 6141F13.3712.610.00714-3M-06

-

1 Quote 9141F13.3712.610.00714-3M-09

-

1 Quote 15141F13.3712.610.0114-3M-15

-

1 Quote 6151F14.3213.560.00815-3M-06

-

1 Quote 9151F14.3213.560.00815-3M-09

-

1 Quote 15151F14.3213.560.01215-3M-15

8.21 €

1 Quote 6166F15.2814.520.00716-3M-06

-

1 Quote 9166F15.2814.520.00716-3M-09

-

1 Quote 15166F15.2814.520.0116-3M-15

-

1 Quote 6186F17.1916.430.00818-3M-06

-

1 Quote 9186F17.1916.430.00818-3M-09

-

1 Quote 15186F17.1916.430.01218-3M-15

-

1 Quote 6206F19.118.340.0120-3M-06

-

1 Quote 9206F19.118.340.0120-3M-09

-

1 Quote 15206F19.118.340.01420-3M-15

-

1 Quote 6216F20.0519.290.01321-3M-06

-

1 Quote 9216F20.0519.290.01321-3M-09

-

1 Quote 15216F20.0519.290.01621-3M-15

-

1 Quote 6226F21.0120.250.01422-3M-06

-

1 Quote 9226F21.0120.250.01422-3M-09

-

1 Quote 15226F21.0120.250.01822-3M-15

-

1 Quote 6246F22.9222.160.01624-3M-06

-

1 Quote 9246F22.9222.160.01624-3M-09

-

1 Quote 15246F22.9222.160.0224-3M-15

-

1 Quote 6266F24.8324.070.01826-3M-06

-

1 Quote 9266F24.8324.070.01826-3M-09

-

1 Quote 15266F24.8324.070.02726-3M-15

-

1 Quote 6286F26.7425.980.02428-3M-06

-

1 Quote 9286F26.7425.980.02428-3M-09

-

1 Quote 15286F26.7425.980.0328-3M-15

-

1 Quote 6306F28.6527.890.02830-3M-06

-

1 Quote 9306F28.6527.890.02830-3M-09

-

1 Quote 15306F28.6527.890.03530-3M-15

-

1 Quote 6326F30.5629.80.03232-3M-06

-

1 Quote 9326F30.5629.80.03232-3M-09

-

1 Quote 15326F30.5629.80.04232-3M-15

14.57 €

1 Quote 6366F34.3833.620.04536-3M-06

-

1 Quote 9366F34.3833.620.04536-3M-09

-

1 Quote 15366F34.3833.620.0636-3M-15

-

1 Quote 6406F38.237.440.05540-3M-06

-

1 Quote 9406F38.237.440.05540-3M-09

-

1 Quote 15406F38.237.440.07540-3M-15

-

1 Quote 6446F42.0241.260.07444-3M-06

-

1 Quote 9446F42.0241.260.07444-3M-09

-

1 Quote 15446F42.0241.260.144-3M-15

-

1 Quote 6486/6W45.8445.080.07448-3M-06

-

1 Quote 9486/6W45.8445.080.07448-3M-09

-

1 Quote 15486/6W45.8445.080.10348-3M-15

-

1 Quote 6606/6W57.356.540.10660-3M-06

-

1 Quote 9606/6W57.356.540.10660-3M-09

-

1 Quote 15606/6W57.356.540.1560-3M-15

-

1 Quote 6726/6W68.7567.990.14572-3M-06

-

1 Quote 9726/6W68.7567.990.14572-3M-09

-

1 Quote 15726/6W68.7567.990.21272-3M-15

Loading...

  1. 1

Basic information

Division(mm) 3 Material Aluminum

Tech Support