Timing belt pulleys / AT10 / with flanged pulley / aluminium / SGK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGK31AT1012
SGK31AT1015
SGK31AT1016
SGK31AT1018
SGK31AT1019
SGK31AT1020
SGK31AT1022
SGK31AT1024
SGK31AT1025
SGK31AT1026
SGK31AT1027
SGK31AT1028
SGK31AT1030
SGK31AT1032
SGK31AT1036
SGK31AT1040
SGK31AT1044
SGK31AT1048
SGK31AT1060
SGK40AT1012
SGK40AT1015
SGK40AT1016
SGK40AT1018
SGK40AT1019
SGK40AT1020
SGK40AT1022
SGK40AT1024
SGK40AT1025
SGK40AT1026
SGK40AT1027
SGK40AT1028
SGK40AT1030
SGK40AT1032
SGK40AT1036
SGK40AT1040
SGK40AT1044
SGK40AT1048
SGK40AT1060
SGK47AT1018
SGK47AT1019
SGK47AT1020
SGK47AT1022
SGK47AT1024
SGK47AT1025
SGK47AT1026
SGK47AT1027
SGK47AT1028
SGK47AT1030
SGK47AT1032
SGK47AT1036
SGK47AT1040
SGK47AT1044
SGK47AT1048
SGK47AT1060
SGK66AT1018
SGK66AT1019
SGK66AT1020
SGK66AT1022
SGK66AT1024
SGK66AT1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Weight
(kg)
Description

-

1 Quote 16126F38.236.350.0831 AT10/12-2

-

1 Quote 16156F47.7545.90.11631 AT10/15-2

-

1 Quote 16166F50.9349.050.13431 AT10/16-2

-

1 Quote 16186F57.2955.450.16731 AT10/18-2

-

1 Quote 16196F60.4858.60.18431 AT10/19-2

-

1 Quote 16206F63.6661.80.20831 AT10/20-2

-

1 Quote 16226F70.0368.150.25331 AT10/22-2

-

1 Quote 16246F76.3974.550.28831 AT10/24-2

-

1 Quote 16256F79.5877.70.3131 AT10/25-2

-

1 Quote 16266F82.7680.90.35731 AT10/26-2

-

1 Quote 16276F85.9584.10.36431 AT10/27-2

-

1 Quote 16286F89.1387.250.40131 AT10/28-2

-

1 Quote 16306F95.4993.650.44131 AT10/30-2

-

1 Quote 16326F101.861000.49331 AT10/32-2

-

1 Quote 16366F114.59112.750.62331 AT10/36-2

-

1 Quote 16406F127.32125.450.76731 AT10/40-2

-

1 Quote 16446140.06138.20.99331 AT10/44-0

-

1 Quote 16486152.78150.951.0931 AT10/48-0

-

1 Quote 16606190.98189.11.7131 AT10/60-0

-

1 Quote 25126F38.236.350.11240 AT10/12-2

-

1 Quote 25156F47.7545.90.15240 AT10/15-2

-

1 Quote 25166F50.9349.050.17640 AT10/16-2

-

1 Quote 25186F57.2955.450.22440 AT10/18-2

-

1 Quote 25196F60.4858.60.24740 AT10/19-2

-

1 Quote 25206F63.6661.80.27640 AT10/20-2

-

1 Quote 25226F70.0368.150.33740 AT10/22-2

-

1 Quote 25246F76.3974.550.39240 AT10/24-2

-

1 Quote 25256F79.5877.70.42240 AT10/25-2

-

1 Quote 25266F82.7680.90.47740 AT10/26-2

-

1 Quote 25276F85.9584.10.53640 AT10/27-2

-

1 Quote 25286F89.1387.250.5440 AT10/28-2

-

1 Quote 25306F95.4993.650.6440 AT10/30-2

-

1 Quote 25326F101.861000.69340 AT10/32-2

-

1 Quote 25366F114.59112.750.87340 AT10/36-2

-

1 Quote 25406F127.32125.451.06740 AT10/40-2

-

1 Quote 25446140.06138.21.3540 AT10/44-0

-

1 Quote 25486152.78150.951.51640 AT10/48-0

-

1 Quote 25606190.98189.12.33940 AT10/60-0

-

1 Quote 32186F57.2955.450.25347 AT10/18-2

-

1 Quote 32196F60.4858.60.28647 AT10/19-2

-

1 Quote 32206F63.6661.80.32247 AT10/20-2

-

1 Quote 32226F70.0368.150.39347 AT10/22-2

-

1 Quote 32246F76.3974.550.47547 AT10/24-2

-

1 Quote 32256F79.5877.70.52747 AT10/25-2

-

1 Quote 32266F82.7680.90.56447 AT10/26-2

-

1 Quote 32276F85.9584.10.60247 AT10/27-2

-

1 Quote 32286F89.1387.250.64247 AT10/28-2

-

1 Quote 32306F95.4993.650.7447 AT10/30-2

-

1 Quote 32326F101.861000.84447 AT10/32-2

-

1 Quote 32366F114.59112.751.08347 AT10/36-2

-

1 Quote 32406F127.32125.451.31747 AT10/40-2

-

1 Quote 32446140.06138.21.61147 AT10/44-0

-

1 Quote 32486152.78150.951.93147 AT10/48-0

-

1 Quote 32606190.98189.13.00447 AT10/60-0

-

1 Quote 50186F57.2955.450.42266 AT10/18-2

-

1 Quote 50196F60.4858.60.46666 AT10/19-2

-

1 Quote 50206F63.6661.80.5266 AT10/20-2

-

1 Quote 50226F70.0368.150.5766 AT10/22-2

-

1 Quote 50246F76.3974.550.73666 AT10/24-2

-

1 Quote 50256F79.5877.70.76666 AT10/25-2

Loading...

Basic information

Division(mm) 10 Material Aluminum

Tech Support