Timing belt pulleys / H / with flanged pulley / steel, grey cast iron / SGD

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGD14H075
SGD14H100
SGD14H150
SGD14H200
SGD14H300
SGD15H075
SGD15H100
SGD15H150
SGD15H200
SGD15H300
SGD16H075
SGD16H100
SGD16H150
SGD16H200
SGD16H300
SGD17H075
SGD17H100
SGD17H150
SGD17H200
SGD17H300
SGD18H075
SGD18H100
SGD18H150
SGD18H200
SGD18H300
SGD19H075
SGD19H100
SGD19H150
SGD19H200
SGD19H300
SGD20H075
SGD20H100
SGD20H150
SGD20H200
SGD20H300
SGD21H075
SGD21H100
SGD21H150
SGD21H200
SGD21H300
SGD22H075
SGD22H100
SGD22H150
SGD22H200
SGD22H300
SGD23H075
SGD23H100
SGD23H150
SGD23H200
SGD23H300
SGD24H075
SGD24H100
SGD24H150
SGD24H200
SGD24H300
SGD25H075
SGD25H100
SGD25H150
SGD25H200
SGD25H300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Weight
(kg)
Description

-

1 Quote 19.05146F56.655.22Steel0.5814 H 075

-

1 Quote 25.4146F56.655.22Steel0.6514 H 100

-

1 Quote 38.1146F56.655.22Steel0.8114 H 150

-

1 Quote 50.8146F56.655.22Steel1.114 H 200

-

1 Quote 76.2146F56.655.22Steel1.6414 H 300

-

1 Quote 19.05156F60.6459.27Steel0.6915 H 075

-

1 Quote 25.4156F60.6459.27Steel0.7715 H 100

-

1 Quote 38.1156F60.6459.27Steel0.9715 H 150

-

1 Quote 50.8156F60.6459.27Steel1.3315 H 200

-

1 Quote 76.2156F60.6459.27Steel1.9115 H 300

-

1 Quote 19.05166F64.6863.31Steel0.7716 H 075

-

1 Quote 25.4166F64.6863.31Steel0.8716 H 100

-

1 Quote 38.1166F64.6863.31Steel1.1116 H 150

-

1 Quote 50.8166F64.6863.31Steel1.5416 H 200

-

1 Quote 76.2166F64.6863.31Steel2.1616 H 300

-

1 Quote 19.05176F68.7267.35Steel0.8417 H 075

-

1 Quote 25.4176F68.7267.35Steel0.9717 H 100

-

1 Quote 38.1176F68.7267.35Steel1.2517 H 150

-

1 Quote 50.8176F68.7267.35Steel1.6917 H 200

-

1 Quote 76.2176F68.7267.35Steel2.4317 H 300

-

1 Quote 19.05186F72.7771.39Steel1.0118 H 075

-

1 Quote 25.4186F72.7771.39Steel1.1618 H 100

-

1 Quote 38.1186F72.7771.39Steel1.4818 H 150

-

1 Quote 50.8186F72.7771.39Steel1.9518 H 200

-

1 Quote 76.2186F72.7771.39Steel2.818 H 300

-

1 Quote 19.05196F76.8175.44Steel1.1519 H 075

-

1 Quote 25.4196F76.8175.44Steel1.319 H 100

-

1 Quote 38.1196F76.8175.44Steel1.6819 H 150

-

1 Quote 50.8196F76.8175.44Steel2.219 H 200

-

1 Quote 76.2196F76.8175.44Steel3.1619 H 300

-

1 Quote 19.05206F80.8579.48Steel1.2720 H 075

-

1 Quote 25.4206F80.8579.48Steel1.4420 H 100

-

1 Quote 38.1206F80.8579.48Steel1.8820 H 150

-

1 Quote 50.8206F80.8579.48Steel2.4420 H 200

-

1 Quote 76.2206F80.8579.48Steel3.520 H 300

-

1 Quote 19.05216F84.8983.52Steel1.4121 H 075

-

1 Quote 25.4216F84.8983.52Steel1.621 H 100

-

1 Quote 38.1216F84.8983.52Steel2.0821 H 150

-

1 Quote 50.8216F84.8983.52Steel2.721 H 200

-

1 Quote 76.2216F84.8983.52Steel3.8721 H 300

-

1 Quote 19.05226F88.9487.56Steel1.5522 H 075

-

1 Quote 25.4226F88.9487.56Steel1.7622 H 100

-

1 Quote 38.1226F88.9487.56Steel2.322 H 150

-

1 Quote 50.8226F88.9487.56Steel2.9722 H 200

-

1 Quote 76.2226F88.9487.56Steel4.2622 H 300

-

1 Quote 19.05236F92.9891.61Steel1.7123 H 075

-

1 Quote 25.4236F92.9891.61Steel1.9423 H 100

-

1 Quote 38.1236F92.9891.61Steel2.5423 H 150

-

1 Quote 50.8236F92.9891.61Steel3.2523 H 200

-

1 Quote 76.2236F92.9891.61Steel4.6823 H 300

-

1 Quote 19.05246F97.0295.65Steel1.8324 H 075

-

1 Quote 25.4246F97.0295.65Steel2.0924 H 100

-

1 Quote 38.1246F97.0295.65Steel2.7524 H 150

-

1 Quote 50.8246F97.0295.65Steel3.5624 H 200

-

1 Quote 76.2246F97.0295.65Steel5.0824 H 300

-

1 Quote 19.05256F101.0699.69Steel1.9625 H 075

-

1 Quote 25.4256F101.0699.69Steel2.2425 H 100

-

1 Quote 38.1256F101.0699.69Steel2.9725 H 150

-

1 Quote 50.8256F101.0699.69Steel3.8125 H 200

-

1 Quote 76.2256F101.0699.69Steel5.4525 H 300

Loading...

Basic information

Division(mm) 12.7

Tech Support